Handwheels, 3-Spoke
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 120.37 | 0% |
| 5-9 | £ 114.35 | 5% |
| 10-19 | £ 108.33 | 10% |
| 20-49 | £ 102.31 | 15% |
| 50+ | £ 90.28 | 25% |
Handwheel: Grey cast iron GG.
Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
Produced to DIN 950.
There are gripping indentations on the rear sides.
For keyways information (dim. t1 and b3) to DIN 6885.