Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 80.00 | 0% |
3-4 | £ 76.00 | 5% |
5-9 | £ 72.00 | 10% |
10+ | £ 68.00 | 15% |
Handle shank and grip: aluminium section Al Mg Si 0,5. Glass bead blasted and semi-glossed, anodised.
Supplied with hex screws DIN 933, M8x16 and suitable washers. Minimum stress resistance >1000N.
Black grips available on request. Any desired handle lengths and surfaces available on request.