Pull Handles
heavy duty, aluminium
Price & Availability | Article | Mounting type | Shank finish | Shank type | Tube finish | l1 | l2 | |||||||||||||||
79270.W0020-1 | Rear | Black | Narrow | Natural | 200 | 225 | ||||||||||||||||
£ 58.48 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Narrow Tube finish Natural l1 200 l2 225 | ||||||||||||||||||||||
79270.W0025-1 | Rear | Black | Narrow | Natural | 250 | 275 | ||||||||||||||||
£ 60.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Narrow Tube finish Natural l1 250 l2 275 | ||||||||||||||||||||||
79270.W0030-1 | Rear | Black | Narrow | Natural | 300 | 325 | ||||||||||||||||
£ 61.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Narrow Tube finish Natural l1 300 l2 325 | ||||||||||||||||||||||
79270.W0035-1 | Rear | Black | Narrow | Natural | 350 | 375 | ||||||||||||||||
£ 63.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Narrow Tube finish Natural l1 350 l2 375 | ||||||||||||||||||||||
79270.W0040-1 | Rear | Black | Narrow | Natural | 400 | 425 | ||||||||||||||||
£ 64.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Narrow Tube finish Natural l1 400 l2 425 | ||||||||||||||||||||||
79270.W0050-1 | Rear | Black | Narrow | Natural | 500 | 525 | ||||||||||||||||
£ 68.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Narrow Tube finish Natural l1 500 l2 525 | ||||||||||||||||||||||
79270.W0060-1 | Rear | Black | Wide | Natural | 600 | 625 | ||||||||||||||||
£ 71.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 600 l2 625 | ||||||||||||||||||||||
79270.W0520-1 | Rear | Black | Wide | Natural | 200 | 250 | ||||||||||||||||
£ 68.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 200 l2 250 | ||||||||||||||||||||||
79270.W0525-1 | Rear | Black | Wide | Natural | 250 | 300 | ||||||||||||||||
£ 69.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 250 l2 300 | ||||||||||||||||||||||
79270.W0530-1 | Rear | Black | Wide | Natural | 300 | 350 | ||||||||||||||||
£ 71.48 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 300 l2 350 | ||||||||||||||||||||||
79270.W0535-1 | Rear | Black | Wide | Natural | 350 | 400 | ||||||||||||||||
£ 73.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 350 l2 400 | ||||||||||||||||||||||
79270.W0540-1 | Rear | Black | Wide | Natural | 400 | 450 | ||||||||||||||||
£ 74.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 400 l2 450 | ||||||||||||||||||||||
79270.W0550-1 | Rear | Black | Wide | Natural | 500 | 550 | ||||||||||||||||
£ 77.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 500 l2 550 | ||||||||||||||||||||||
79270.W0560-1 | Rear | Black | Wide | Natural | 600 | 650 | ||||||||||||||||
£ 81.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Rear Shank finish Black Shank type Wide Tube finish Natural l1 600 l2 650 | ||||||||||||||||||||||
79270.W0020-4 | Front | Black | Narrow | Black | 200 | 225 | ||||||||||||||||
£ 63.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 200 l2 225 | ||||||||||||||||||||||
79270.W0025-4 | Front | Black | Narrow | Black | 250 | 275 | ||||||||||||||||
£ 65.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 250 l2 275 | ||||||||||||||||||||||
79270.W0030-4 | Front | Black | Narrow | Black | 300 | 325 | ||||||||||||||||
£ 69.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 300 l2 325 | ||||||||||||||||||||||
79270.W0035-4 | Front | Black | Narrow | Black | 350 | 375 | ||||||||||||||||
£ 70.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 350 l2 375 | ||||||||||||||||||||||
79270.W0040-4 | Front | Black | Narrow | Black | 400 | 425 | ||||||||||||||||
£ 72.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 400 l2 425 | ||||||||||||||||||||||
79270.W0050-4 | Front | Black | Narrow | Black | 500 | 525 | ||||||||||||||||
£ 75.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 500 l2 525 | ||||||||||||||||||||||
79270.W0060-4 | Front | Black | Narrow | Black | 600 | 625 | ||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Front Shank finish Black Shank type Narrow Tube finish Black l1 600 l2 625 |
Price & Availability | Article | l3 | a1 | a2 | b1 | b2 | d1 | h1 | t1 | w1 | |||||||||||||||
79270.W0020-1 | 175 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 58.48 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 175 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0025-1 | 225 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 60.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 225 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0030-1 | 275 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 61.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 275 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0035-1 | 325 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 63.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 325 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0040-1 | 375 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 64.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 375 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0050-1 | 475 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 68.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 475 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0060-1 | 575 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 25 | ||||||||||||||||
£ 71.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 575 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0520-1 | 150 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 68.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 150 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0525-1 | 200 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 69.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 200 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0530-1 | 250 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 71.48 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 250 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0535-1 | 300 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 73.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 300 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0540-1 | 350 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 74.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 350 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0550-1 | 450 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 77.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 450 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0560-1 | 550 | Ø30 x 1,5 | 33 | 15 | 45 | M 8 | 50 | 15 | 50 | ||||||||||||||||
£ 81.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 550 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 8 h1 50 t1 15 w1 50 | |||||||||||||||||||||||||
79270.W0020-4 | 175 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 63.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 175 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0025-4 | 225 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 65.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 225 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0030-4 | 275 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 69.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 275 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0035-4 | 325 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 70.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 325 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0040-4 | 375 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 72.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 375 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0050-4 | 475 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 75.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 475 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 | |||||||||||||||||||||||||
79270.W0060-4 | 575 | Ø30 x 1,5 | 33 | 15 | 45 | M 6 x 45 | 50 | 15 | 25 | ||||||||||||||||
£ 79.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l3 575 a1 Ø30 x 1,5 a2 33 b1 15 b2 45 d1 M 6 x 45 h1 50 t1 15 w1 25 |
Handle shank: extruded aluminium Al Mg Si 0,5. Anodised, matt black. Insert of black reinforced polyamide (PA6).
Connecting tube: aluminium Al Mg Si 0,5 Ø30 x 1,5mm. Precision ground and anodised.
Minimum stress resistance >1000N. Wide shank includes stainless steel cylinder head socket screws M6x45 DIN 912, nuts DIN 934 and washers DIN 125.