Price & Availability | Article | Type | l1 | l2 | l3 | l4 | a | b1 | h1 | w1 | w2 | ||||||||||||||||||
79420.W0300 | Front Mounting | 300 | 350 | 180 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 136.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 300 l2 350 l3 180 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0301 | Rear Mounting | 300 | 350 | 180 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 141.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 300 l2 350 l3 180 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0350 | Front Mounting | 350 | 400 | 230 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 145.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 350 l2 400 l3 230 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0351 | Rear Mounting | 350 | 400 | 230 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 150.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 350 l2 400 l3 230 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0400 | Front Mounting | 400 | 450 | 280 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 154.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 400 l2 450 l3 280 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0401 | Rear Mounting | 400 | 450 | 280 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 159.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 400 l2 450 l3 280 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0450 | Front Mounting | 450 | 500 | 330 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 163.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 450 l2 500 l3 330 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0451 | Rear Mounting | 450 | 500 | 330 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 168.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 450 l2 500 l3 330 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0500 | Front Mounting | 500 | 550 | 380 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 172.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 500 l2 550 l3 380 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0501 | Rear Mounting | 500 | 550 | 380 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 176.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 500 l2 550 l3 380 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0600 | Front Mounting | 600 | 650 | 480 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 189.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 600 l2 650 l3 480 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0601 | Rear Mounting | 600 | 650 | 480 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 194.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 600 l2 650 l3 480 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0700 | Front Mounting | 700 | 750 | 580 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 207.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 700 l2 750 l3 580 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0701 | Rear Mounting | 700 | 750 | 580 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 211.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 700 l2 750 l3 580 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0800 | Front Mounting | 800 | 850 | 680 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 226.03 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 800 l2 850 l3 680 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0801 | Rear Mounting | 800 | 850 | 680 | 35 | 35 x 2 | 80 | 90 | 62 | 40 | |||||||||||||||||||
£ 230.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 800 l2 850 l3 680 l4 35 a 35 x 2 b1 80 h1 90 w1 62 w2 40 | |||||||||||||||||||||||||||||
79420.W0901 | Handle Shank | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 23.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Handle Shank l1 - l2 - l3 - l4 - a - b1 - h1 - w1 - w2 - | |||||||||||||||||||||||||||||
79420.W0902 | Front Mounting Insert | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 14.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting Insert l1 - l2 - l3 - l4 - a - b1 - h1 - w1 - w2 - | |||||||||||||||||||||||||||||
79420.W0903 | Rear Mounting Insert | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 16.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting Insert l1 - l2 - l3 - l4 - a - b1 - h1 - w1 - w2 - |
Handle shank: polyamide (PA 6), glass ball reinforced, black, silk matte finish.
Connection tube: stainless steel 1.4301 AISI 304, pipe Ø35x2mm, precision ground.
Front mounting: supplied with stainless steel hex screws DIN 912, M10x25 and suitable nuts and washers.
Rear mounting: no screws supplied.
Minimum stress resistance >1000N.
Clamp ridges on handle shanks hold connection tube firmly, O-rings provide splash proof water tight seal. Any handle length on request.