Price & Availability | Article | Colour | Type | l1 | l2 | l3 | d1 | h1 | h2 | t1 | w1 | w2 | w3 | w4 | ||||||||||||||||||
79200.W0055-0 | Natural | Straight | 55 | 73 | 41 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 21.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 55 l2 73 l3 41 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0055-1 | Black | Straight | 55 | 73 | 41 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 23.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 55 l2 73 l3 41 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0069-0 | Natural | Straight | 69 | 87 | 55 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 21.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 69 l2 87 l3 55 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0069-1 | Black | Straight | 69 | 87 | 55 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 23.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 69 l2 87 l3 55 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0088-0 | Natural | Straight | 88 | 106 | 74 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 88 l2 106 l3 74 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0088-1 | Black | Straight | 88 | 106 | 74 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 23.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 88 l2 106 l3 74 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0100-0 | Natural | Straight | 100 | 118 | 86 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 21.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 100 l2 118 l3 86 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0100-1 | Black | Straight | 100 | 118 | 86 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 24.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 100 l2 118 l3 86 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0114-0 | Natural | Straight | 114 | 132 | 100 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 22.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 114 l2 132 l3 100 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0114-1 | Black | Straight | 114 | 132 | 100 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 24.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 114 l2 132 l3 100 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0120-0 | Natural | Straight | 120 | 138 | 104 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 22.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 120 l2 138 l3 104 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0120-1 | Black | Straight | 120 | 138 | 104 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 24.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 120 l2 138 l3 104 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0180-0 | Natural | Straight | 180 | 198 | 166 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 23.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Straight l1 180 l2 198 l3 166 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0180-1 | Black | Straight | 180 | 198 | 166 | M 5 | 40 | 9 | 10 | 14 | 14 | - | - | |||||||||||||||||||
£ 25.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Straight l1 180 l2 198 l3 166 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 - w4 - | ||||||||||||||||||||||||||||||||
79200.W0555-0 | Natural | Offset | 55 | 73 | 41 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 21.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 55 l2 73 l3 41 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0555-1 | Black | Offset | 55 | 73 | 41 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 23.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 55 l2 73 l3 41 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0569-0 | Natural | Offset | 69 | 87 | 55 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 21.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 69 l2 87 l3 55 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0569-1 | Black | Offset | 69 | 87 | 55 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 23.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 69 l2 87 l3 55 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0588-0 | Natural | Offset | 88 | 106 | 74 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 88 l2 106 l3 74 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0588-1 | Black | Offset | 88 | 106 | 74 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 23.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 88 l2 106 l3 74 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0600-0 | Natural | Offset | 100 | 118 | 86 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 21.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 100 l2 118 l3 86 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0600-1 | Black | Offset | 100 | 118 | 86 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 24.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 100 l2 118 l3 86 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0614-0 | Natural | Offset | 114 | 132 | 100 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 22.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 114 l2 132 l3 100 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0614-1 | Black | Offset | 114 | 132 | 100 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 24.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 114 l2 132 l3 100 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0620-0 | Natural | Offset | 120 | 138 | 104 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 22.27 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 120 l2 138 l3 104 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0620-1 | Black | Offset | 120 | 138 | 104 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 24.46 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 120 l2 138 l3 104 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0680-0 | Natural | Offset | 180 | 198 | 166 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 23.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Offset l1 180 l2 198 l3 166 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 | ||||||||||||||||||||||||||||||||
79200.W0680-1 | Black | Offset | 180 | 198 | 166 | M 5 | 40 | 9 | 10 | 14 | 14 | 22 | 8 | |||||||||||||||||||
£ 25.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Offset l1 180 l2 198 l3 166 d1 M 5 h1 40 h2 9 t1 10 w1 14 w2 14 w3 22 w4 8 |
Handle shank and grip: profiled aluminium Al Mg Si 0,5. Connecting moulded components made of black polyamide with stainless steel pin.
Handle shank vibration ground and matte finished. Grip
Minimum stress resistance 1000N. Handle with tangent bent aluminium shanks, completely assembled.
For 19" front panels and appliances. Provides high stability under load. Black grips available on request.