Price & Availability | Article | Colour | Type | l1 | l2 | d1 | |||||||||||||||
79290.W0220-1 | Natural | One | 200 | 260 | 20 x 2,0 | ||||||||||||||||
£ 105.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type One l1 200 l2 260 d1 20 x 2,0 | |||||||||||||||||||||
79290.W0220-4 | Black | One | 200 | 260 | 20 x 2,0 | ||||||||||||||||
£ 109.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type One l1 200 l2 260 d1 20 x 2,0 | |||||||||||||||||||||
79290.W0225-1 | Natural | One | 250 | 310 | 20 x 2,0 | ||||||||||||||||
£ 106.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type One l1 250 l2 310 d1 20 x 2,0 | |||||||||||||||||||||
79290.W0225-4 | Black | One | 250 | 310 | 20 x 2,0 | ||||||||||||||||
£ 110.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type One l1 250 l2 310 d1 20 x 2,0 | |||||||||||||||||||||
79290.W0230-1 | Natural | One | 300 | 360 | 20 x 2,0 | ||||||||||||||||
£ 107.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type One l1 300 l2 360 d1 20 x 2,0 | |||||||||||||||||||||
79290.W0230-4 | Black | One | 300 | 360 | 20 x 2,0 | ||||||||||||||||
£ 111.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type One l1 300 l2 360 d1 20 x 2,0 | |||||||||||||||||||||
79290.W0330-1 | Natural | Two | 300 | 390 | 30 x 1,5 | ||||||||||||||||
£ 129.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Two l1 300 l2 390 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0330-4 | Black | Two | 300 | 390 | 30 x 1,5 | ||||||||||||||||
£ 134.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Two l1 300 l2 390 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0335-1 | Natural | Two | 350 | 440 | 30 x 1,5 | ||||||||||||||||
£ 130.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Two l1 350 l2 440 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0335-4 | Black | Two | 350 | 440 | 30 x 1,5 | ||||||||||||||||
£ 135.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Two l1 350 l2 440 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0340-1 | Natural | Two | 400 | 490 | 30 x 1,5 | ||||||||||||||||
£ 132.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Two l1 400 l2 490 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0340-4 | Black | Two | 400 | 490 | 30 x 1,5 | ||||||||||||||||
£ 137.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Two l1 400 l2 490 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0350-1 | Natural | Two | 500 | 590 | 30 x 1,5 | ||||||||||||||||
£ 135.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Two l1 500 l2 590 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0350-4 | Black | Two | 500 | 590 | 30 x 1,5 | ||||||||||||||||
£ 141.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Two l1 500 l2 590 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0360-1 | Natural | Two | 600 | 690 | 30 x 1,5 | ||||||||||||||||
£ 139.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Two l1 600 l2 690 d1 30 x 1,5 | |||||||||||||||||||||
79290.W0360-4 | Black | Two | 600 | 690 | 30 x 1,5 | ||||||||||||||||
£ 144.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Two l1 600 l2 690 d1 30 x 1,5 |
Type one: handle shank and connecting tube - extruded aluminium Al Mg Si 0,5. Anodized, natural or black. Fixing sleeves of anodised aluminium, clamping screws and pegs made of stainless steel.
Type two: handle shank - extruded aluminium Al Mg Si 0,5, anodized black.
Connecting tube: stainless steel.
Minimum stress resistance >1000N.
Other handle lengths or colours combinations on request.