Price & Availability | Article | Finish | l1 | l2 | l3 | d1 | h1 | h2 | t1 | w1 | w2 | ||||||||||||||||||
79240.W0010 | Natural | 180 | 204 | 140 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 21.68 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 180 l2 204 l3 140 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0020 | Natural | 200 | 224 | 160 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 22.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 200 l2 224 l3 160 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0025 | Natural | 250 | 274 | 210 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 23.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 250 l2 274 l3 210 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0030 | Natural | 300 | 324 | 260 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 25.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 300 l2 324 l3 260 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0035 | Natural | 350 | 374 | 310 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 26.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 350 l2 374 l3 310 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0040 | Natural | 400 | 424 | 360 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 28.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 400 l2 424 l3 360 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0050 | Natural | 500 | 524 | 460 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 31.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 500 l2 524 l3 460 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0060 | Natural | 600 | 624 | 560 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 34.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 600 l2 624 l3 560 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0110 | Plastic | 180 | 204 | 140 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 25.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 180 l2 204 l3 140 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0120 | Plastic | 200 | 224 | 160 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 26.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 200 l2 224 l3 160 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0125 | Plastic | 250 | 274 | 210 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 28.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 250 l2 274 l3 210 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0130 | Plastic | 300 | 324 | 260 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 30.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 300 l2 324 l3 260 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0135 | Plastic | 350 | 374 | 310 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 31.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 350 l2 374 l3 310 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0140 | Plastic | 400 | 424 | 360 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 33.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 400 l2 424 l3 360 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0150 | Plastic | 500 | 524 | 460 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 500 l2 524 l3 460 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 | |||||||||||||||||||||||||||||
79240.W0160 | Plastic | 600 | 624 | 560 | M 8 x 20 | 42 | Ø20 x 2 | 10 | 55 | 26 | |||||||||||||||||||
£ 40.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Plastic l1 600 l2 624 l3 560 d1 M 8 x 20 h1 42 h2 Ø20 x 2 t1 10 w1 55 w2 26 |
Handle shank: polyamide, PA 6 glass ball reinforced, black, semi-matt, with fine structure.
Connecting tube: aluminium AlMgSi 0.5, ground and anodized in natural colour or with grooved plastic cover.
Supplied with hex screws DIN 7991 M8 x 20, and suitable nuts and washers.
Minimum stress resistance 500N.
The handle shank is fitted with 4 clamping pins, when the connection tube is pressed in the pins form around the tube and provide a firm hold.