Pull Handles
heavy duty, aluminium
Price & Availability | Article | Finish | l1 | l2 | a | b1 | b2 | b3 | d1 | h1 | t1 | w1 | ||||||||||||||||||
79380.W0140-4 | Black | 140 | 155 | Ø24 | 30 | 22 | 37 | M 6 | 45 | 9 | 15 | |||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 140 l2 155 a Ø24 b1 30 b2 22 b3 37 d1 M 6 h1 45 t1 9 w1 15 | ||||||||||||||||||||||||||||||
79380.W0140-7 | Light grey | 140 | 155 | Ø24 | 30 | 22 | 37 | M 6 | 45 | 9 | 15 | |||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Light grey l1 140 l2 155 a Ø24 b1 30 b2 22 b3 37 d1 M 6 h1 45 t1 9 w1 15 |
Handle of polyamide PA 6, glass ball reinforced with threaded brass bushings.
Black or light grey semi matte with fine-grain structure.
Stress resistance: min. 1000N.