Price & Availability | Article | Colour | Type | l1 | l2 | d1 | h1 | h2 | t1 | w1 | ||||||||||||||||||
79350.W0032-1 | Natural | Rear Mounting | 32 | 42 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 32 l2 42 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0055-1 | Natural | Rear Mounting | 55 | 65 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 7.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 55 l2 65 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0062-1 | Natural | Rear Mounting | 62 | 72 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 62 l2 72 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0086-1 | Natural | Rear Mounting | 86 | 96 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 86 l2 96 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0088-1 | Natural | Rear Mounting | 88 | 98 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 88 l2 98 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0090-1 | Natural | Rear Mounting | 90 | 100 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 90 l2 100 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0120-1 | Natural | Rear Mounting | 120 | 130 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 9.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 120 l2 130 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0134-1 | Natural | Rear Mounting | 134 | 144 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 9.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 134 l2 144 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0032-4 | Black | Rear Mounting | 32 | 42 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 32 l2 42 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0055-4 | Black | Rear Mounting | 55 | 65 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 8.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 55 l2 65 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0062-4 | Black | Rear Mounting | 62 | 72 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 62 l2 72 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0086-4 | Black | Rear Mounting | 86 | 96 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 9.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 86 l2 96 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0088-4 | Black | Rear Mounting | 88 | 98 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 9.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 88 l2 98 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0090-4 | Black | Rear Mounting | 90 | 100 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 9.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 90 l2 100 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0120-4 | Black | Rear Mounting | 120 | 130 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 120 l2 130 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0134-4 | Black | Rear Mounting | 134 | 144 | M 4 | 30 | 9 | 8 | 8 | |||||||||||||||||||
£ 11.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 134 l2 144 d1 M 4 h1 30 h2 9 t1 8 w1 8 | ||||||||||||||||||||||||||||
79350.W0255-1 | Natural | Front Mounting | 55 | 70 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 12.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 55 l2 70 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0288-1 | Natural | Front Mounting | 88 | 103 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 13.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 88 l2 103 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0300-1 | Natural | Front Mounting | 100 | 115 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 100 l2 115 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0320-1 | Natural | Front Mounting | 120 | 135 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 13.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 120 l2 135 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0380-1 | Natural | Front Mounting | 180 | 195 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 180 l2 195 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0435-1 | Natural | Front Mounting | 235 | 250 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 15.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 235 l2 250 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0255-4 | Black | Front Mounting | 55 | 70 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 55 l2 70 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0288-4 | Black | Front Mounting | 88 | 103 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 14.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 88 l2 103 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0300-4 | Black | Front Mounting | 100 | 115 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 14.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 100 l2 115 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0320-4 | Black | Front Mounting | 120 | 135 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 15.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 120 l2 135 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0380-4 | Black | Front Mounting | 180 | 195 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 16.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 180 l2 195 d1 M 5 h1 40 h2 9 t1 - w1 12 | ||||||||||||||||||||||||||||
79350.W0435-4 | Black | Front Mounting | 235 | 250 | M 5 | 40 | 9 | - | 12 | |||||||||||||||||||
£ 17.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 235 l2 250 d1 M 5 h1 40 h2 9 t1 - w1 12 |
Connection tube: special aluminium section, matt finishing in natural colour or black anodized.
Handle shank: heavy-duty polyamide, glass bead reinforced with fine structure and brass threaded bush. Screw attachment from front, steel plate reinforced.
Minimum stress resistance 200N.
For small appliances, front panels and similar applications.