Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.22 | 0% |
10-19 | £ 11.90 | 10% |
20-49 | £ 11.24 | 15% |
50-99 | £ 10.58 | 20% |
100+ | £ 9.92 | 25% |
Connection tube: special aluminium section, matt finishing in natural colour or black anodized.
Handle shank: heavy-duty polyamide, glass bead reinforced with fine structure and brass threaded bush. Screw attachment from front, steel plate reinforced.
Minimum stress resistance 200N.
For small appliances, front panels and similar applications.