Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-4 | £ 23.12 | 0% |
5-9 | £ 21.96 | 5% |
10-19 | £ 20.81 | 10% |
20-49 | £ 19.65 | 15% |
50+ | £ 17.34 | 25% |
Handle shank and grip: profiled aluminium Al Mg Si 0,5. Connecting moulded components made of black polyamide with stainless steel pin.
Handle shank vibration ground and matte finished. Grip
Minimum stress resistance 1000N. Handle with tangent bent aluminium shanks, completely assembled.
For 19" front panels and appliances. Provides high stability under load. Black grips available on request.