Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 79.24 | 0% |
3-4 | £ 75.28 | 5% |
5-9 | £ 71.32 | 10% |
10+ | £ 67.35 | 15% |
Handle shank: extruded aluminium Al Mg Si 0,5. Anodised, matt black. Insert of black reinforced polyamide (PA6).
Connecting tube: aluminium Al Mg Si 0,5 Ø30 x 1,5mm. Precision ground and anodised.
Minimum stress resistance >1000N. Wide shank includes stainless steel cylinder head socket screws M6x45 DIN 912, nuts DIN 934 and washers DIN 125.