Price & Availability | Article | Type | Finish | l1 | l2 | h1 height to centre | ||||||||||||||||||
79250.W0018 | One | Natural | 180 | 210 | 42 | |||||||||||||||||||
£ 21.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Natural l1 180 l2 210 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0020 | One | Natural | 200 | 230 | 42 | |||||||||||||||||||
£ 22.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Natural l1 200 l2 230 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0025 | One | Natural | 250 | 280 | 42 | |||||||||||||||||||
£ 23.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Natural l1 250 l2 280 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0035 | One | Natural | 350 | 380 | 42 | |||||||||||||||||||
£ 26.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Natural l1 350 l2 380 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0050 | One | Natural | 500 | 530 | 42 | |||||||||||||||||||
£ 31.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Natural l1 500 l2 530 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0060 | One | Natural | 600 | 630 | 42 | |||||||||||||||||||
£ 34.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Natural l1 600 l2 630 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0118 | One | Plastic Coat | 180 | 210 | 42 | |||||||||||||||||||
£ 25.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 180 l2 210 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0120 | One | Plastic Coat | 200 | 230 | 42 | |||||||||||||||||||
£ 26.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 200 l2 230 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0125 | One | Plastic Coat | 250 | 280 | 42 | |||||||||||||||||||
£ 28.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 250 l2 280 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0130 | One | Plastic Coat | 300 | 330 | 42 | |||||||||||||||||||
£ 29.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 300 l2 330 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0135 | One | Plastic Coat | 350 | 380 | 42 | |||||||||||||||||||
£ 31.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 350 l2 380 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0140 | One | Plastic Coat | 400 | 430 | 42 | |||||||||||||||||||
£ 33.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 400 l2 430 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0150 | One | Plastic Coat | 500 | 530 | 42 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 500 l2 530 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0160 | One | Plastic Coat | 600 | 630 | 42 | |||||||||||||||||||
£ 40.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Plastic Coat l1 600 l2 630 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0218 | One | Powder Coat | 180 | 210 | 42 | |||||||||||||||||||
£ 23.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 180 l2 210 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0220 | One | Powder Coat | 200 | 230 | 42 | |||||||||||||||||||
£ 24.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 200 l2 230 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0225 | One | Powder Coat | 250 | 280 | 42 | |||||||||||||||||||
£ 25.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 250 l2 280 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0230 | One | Powder Coat | 300 | 330 | 42 | |||||||||||||||||||
£ 27.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 300 l2 330 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0235 | One | Powder Coat | 350 | 380 | 42 | |||||||||||||||||||
£ 28.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 350 l2 380 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0240 | One | Powder Coat | 400 | 430 | 42 | |||||||||||||||||||
£ 30.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 400 l2 430 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0250 | One | Powder Coat | 500 | 530 | 42 | |||||||||||||||||||
£ 33.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Finish Powder Coat l1 500 l2 530 h1 height to centre 42 | ||||||||||||||||||||||||
79250.W0525 | Two | Natural | 250 | 294 | 60 | |||||||||||||||||||
£ 29.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Natural l1 250 l2 294 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0530 | Two | Natural | 300 | 344 | 60 | |||||||||||||||||||
£ 30.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Natural l1 300 l2 344 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0535 | Two | Natural | 350 | 394 | 60 | |||||||||||||||||||
£ 32.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Natural l1 350 l2 394 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0550 | Two | Natural | 500 | 544 | 60 | |||||||||||||||||||
£ 36.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Natural l1 500 l2 544 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0560 | Two | Natural | 600 | 644 | 60 | |||||||||||||||||||
£ 39.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Natural l1 600 l2 644 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0630 | Two | Plastic Coat | 300 | 344 | 60 | |||||||||||||||||||
£ 35.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Plastic Coat l1 300 l2 344 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0635 | Two | Plastic Coat | 350 | 394 | 60 | |||||||||||||||||||
£ 37.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Plastic Coat l1 350 l2 394 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0640 | Two | Plastic Coat | 400 | 444 | 60 | |||||||||||||||||||
£ 39.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Plastic Coat l1 400 l2 444 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0650 | Two | Plastic Coat | 500 | 544 | 60 | |||||||||||||||||||
£ 42.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Plastic Coat l1 500 l2 544 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0660 | Two | Plastic Coat | 600 | 644 | 60 | |||||||||||||||||||
£ 46.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Plastic Coat l1 600 l2 644 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0725 | Two | Powder Coat | 250 | 294 | 60 | |||||||||||||||||||
£ 31.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Powder Coat l1 250 l2 294 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0730 | Two | Powder Coat | 300 | 344 | 60 | |||||||||||||||||||
£ 33.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Powder Coat l1 300 l2 344 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0735 | Two | Powder Coat | 350 | 394 | 60 | |||||||||||||||||||
£ 34.75 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Powder Coat l1 350 l2 394 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0740 | Two | Powder Coat | 400 | 444 | 60 | |||||||||||||||||||
£ 36.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Powder Coat l1 400 l2 444 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0750 | Two | Powder Coat | 500 | 544 | 60 | |||||||||||||||||||
£ 39.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Powder Coat l1 500 l2 544 h1 height to centre 60 | ||||||||||||||||||||||||
79250.W0760 | Two | Powder Coat | 600 | 644 | 60 | |||||||||||||||||||
£ 43.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Finish Powder Coat l1 600 l2 644 h1 height to centre 60 |
Handle shank: polyamide, PA 6 glass ball reinforced, black, semi-matt with fine structure.
Connection tube: aluminium Al Mg Si 0,5.
Surface finishes: ground and anodised in natural colour. Grooved plastic cover, black. Powder coated, black.
Type one: supplied with hex screws DIN 912 M8x30, and suitable nuts and washers.
Type two: supplied with hex screws DIN912 M10x45 and suitable nuts and washers.
Minimum stress resistance 1000N.
The handle shank is fitted with 4 clamping pins, when the connection tube is pressed in the pins form around the tube and provide a firm hold.