Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 106.10 | 0% |
3-4 | £ 100.80 | 5% |
5-9 | £ 95.49 | 10% |
10+ | £ 90.19 | 15% |
Handle shank and connecting tube: extruded aluminium Al Mg Si 0,5. Anodised matt, natural or black.
Minimum stress resistance >1000N.
Other handle lengths or colour combinations on request.