Pull Handles
heavy duty, aluminium
| Price & Availability | Article | Colour | Type | l1 | l2 | d1 | |||||||||||||||
| 79290.W0220-4 | Black | One | 200 | 260 | 20 x 2,0 | ||||||||||||||||
£ 109.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type One l1 200 l2 260 d1 20 x 2,0 | |||||||||||||||||||||
Type one: handle shank and connecting tube - extruded aluminium Al Mg Si 0,5. Anodized, natural or black. Fixing sleeves of anodised aluminium, clamping screws and pegs made of stainless steel.
Type two: handle shank - extruded aluminium Al Mg Si 0,5, anodized black.
Connecting tube: stainless steel.
Minimum stress resistance >1000N.
Other handle lengths or colours combinations on request.