Pull Handles
heavy duty, aluminium
Price & Availability | Article | Type | l1 | l2 | h | |||||||||||||||
79310.W0500 | One | 500 | 600 | 90 | ||||||||||||||||
£ 297.54 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One l1 500 l2 600 h 90 |
Connecting tube: stainless steel fine ground, material 1.4301. Tube Ø30 x 1.5mm, end caps material no 1.4305, stainless steel, fine ground.
Tube holders: aluminium, AlMgSi 0.5 powder coated with fine structure.
Bent tube handle in modern industrial design. Minimum stress resistance > 1000N.