Price & Availability | Article | l1 | l2 | l3 | a1 | b1 | d1 | h1 | w1 | w2 | |||||||||||||||
79360.W0180 | 180 | 208 | 100 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 59.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 180 l2 208 l3 100 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0200 | 200 | 228 | 220 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 61.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 l2 228 l3 220 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0250 | 250 | 278 | 170 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 63.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 l2 278 l3 170 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0300 | 300 | 328 | 220 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 66.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 l2 328 l3 220 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0350 | 350 | 378 | 270 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 69.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 l2 378 l3 270 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0400 | 400 | 428 | 320 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 72.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 l2 428 l3 320 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0500 | 500 | 528 | 420 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 77.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 l2 528 l3 420 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 | |||||||||||||||||||||||||
79360.W0600 | 600 | 628 | 520 | 20 | 28 | M 12 | 60 | 34 | 40 | ||||||||||||||||
£ 83.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 l2 628 l3 520 a1 20 b1 28 d1 M 12 h1 60 w1 34 w2 40 |
Connection shank: die-cast aluminium, black powder coated, semi-matte.
Connection tube: die-cast aluminium, anodised, natural, satin finish. RAL 7043.
Supplied with hex screw DIN 912, M12x70 with suitable nuts and washers.
Minimum stress resistance >1000N.
Machine, instrument and equipment handles for universal use and for any hole spacing.
Extra rugged design. Handle ledge and elbow section plug press-connected.