Price & Availability | Article | Colour | l1 | l2 | l3 | d1 | d2 | h1 | t1 | w1 | w2 | ||||||||||||||||||
79400.W0200-1 | Natural | 200 | 288 | 270 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 41.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 200 l2 288 l3 270 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0200-4 | Black | 200 | 288 | 270 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 42.82 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 200 l2 288 l3 270 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0250-1 | Natural | 250 | 338 | 320 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 42.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 250 l2 338 l3 320 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0250-4 | Black | 250 | 338 | 320 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 43.88 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 250 l2 338 l3 320 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0300-1 | Natural | 300 | 388 | 370 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 43.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 300 l2 388 l3 370 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0300-4 | Black | 300 | 388 | 370 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 44.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 300 l2 388 l3 370 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0350-1 | Natural | 350 | 438 | 420 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 44.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 350 l2 438 l3 420 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0350-4 | Black | 350 | 438 | 420 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 45.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 350 l2 438 l3 420 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0400-1 | Natural | 400 | 488 | 470 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 45.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 400 l2 488 l3 470 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0400-4 | Black | 400 | 488 | 470 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 46.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 400 l2 488 l3 470 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0500-1 | Natural | 500 | 588 | 570 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 46.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 500 l2 588 l3 570 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 | |||||||||||||||||||||||||||||
79400.W0500-4 | Black | 500 | 588 | 570 | M 6 | 30 x 1,5 | 60 | 17 | 34 | 20 | |||||||||||||||||||
£ 48.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 500 l2 588 l3 570 d1 M 6 d2 30 x 1,5 h1 60 t1 17 w1 34 w2 20 |
Connection shank: Polyamide (PA 6), glass bead reinforced, black, semi-matte. With steel threaded insert.
Connection tube: aluminium Al Mg Si 0,5, Ø30x1,5mm. Precision ground and anodised.
Minimum stress resistance 800N.
Screwed connection from the shank to the tube with non-detachable blind rivet to prevent it being pulled off.
Handle lengths and screw down spacers available as required on request.