Pull Handles
heavy duty, aluminium
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 154.64 | 0% |
| 5-9 | £ 146.91 | 5% |
| 10-19 | £ 139.18 | 10% |
| 20-49 | £ 131.44 | 15% |
| 50+ | £ 115.98 | 25% |
Handle shank: polyamide (PA 6), glass ball reinforced, black, silk matte finish.
Connection tube: stainless steel 1.4301 AISI 304, pipe Ø35x2mm, precision ground.
Front mounting: supplied with stainless steel hex screws DIN 912, M10x25 and suitable nuts and washers.
Rear mounting: no screws supplied.
Minimum stress resistance >1000N.
Clamp ridges on handle shanks hold connection tube firmly, O-rings provide splash proof water tight seal. Any handle length on request.