Levelling Feet nonslip
pad and bolt steel
Price & Availability | Article | d1 | d2 | d3 | d4 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34717.W1401 | M14 | 80 | 62 | 10.5 | 100 | 120 | 20 | 11.5 | 14 | 20 | |||||||||||||||||||
£ 38.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 80 d3 62 d4 10.5 l 100 h1 120 h2 20 h3 11.5 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34717.W2002 | M20 | 120 | 62 | 12.5 | 175 | 204 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 97.99 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 120 d3 62 d4 12.5 l 175 h1 204 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 |
Stainless steel (AISI 304).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.