| Price & Availability | Article | Load max. tons (t) | d1 tol. 6g (tol. 2A) | l1 | h1 | h2 | h3 | w1 | d2 | w2 | w3 | A/F | Safety factor | Torque to Nm (ft·lb) | Weight kg | ||||||||||||||||||
| 63080.W0024 | 5.5 | M24x3,0 | 36 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 160 | 5.4 | |||||||||||||||||||
£ 592.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 5.5 d1
tol. 6g (tol. 2A) M24x3,0 l1 36 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 160 Weight
kg 5.4 | |||||||||||||||||||||||||||||||||
| 63080.W0030 | 8.5 | M30x3,5 | 45 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 250 | 5.5 | |||||||||||||||||||
£ 618.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 8.5 d1
tol. 6g (tol. 2A) M30x3,5 l1 45 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 250 Weight
kg 5.5 | |||||||||||||||||||||||||||||||||
| 63080.W0033 | 10.5 | M33x3,5 | 50 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 250 | 5.5 | |||||||||||||||||||
£ 749.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 10.5 d1
tol. 6g (tol. 2A) M33x3,5 l1 50 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 250 Weight
kg 5.5 | |||||||||||||||||||||||||||||||||
| 63080.W0036 | 12.0 | M36x4,0 | 54 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 320 | 5.5 | |||||||||||||||||||
£ 653.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 12.0 d1
tol. 6g (tol. 2A) M36x4,0 l1 54 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 320 Weight
kg 5.5 | |||||||||||||||||||||||||||||||||
| 63080.W0037 | 12.0 | M36x3,0* | 54 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 320 | 5.5 | |||||||||||||||||||
£ 817.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 12.0 d1
tol. 6g (tol. 2A) M36x3,0* l1 54 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 320 Weight
kg 5.5 | |||||||||||||||||||||||||||||||||
| 63080.W0039 | 14.0 | M39x4,0 | 58 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 320 | 5.7 | |||||||||||||||||||
£ 817.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 14.0 d1
tol. 6g (tol. 2A) M39x4,0 l1 58 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 320 Weight
kg 5.7 | |||||||||||||||||||||||||||||||||
| 63080.W0042 | 15.0 | M42x4,5 | 63 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 400 | 5.8 | |||||||||||||||||||
£ 714.37 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 15.0 d1
tol. 6g (tol. 2A) M42x4,5 l1 63 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 400 Weight
kg 5.8 | |||||||||||||||||||||||||||||||||
| 63080.W0043 | 15.0 | M42x3,0* | 63 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 400 | 5.8 | |||||||||||||||||||
£ 911.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 15.0 d1
tol. 6g (tol. 2A) M42x3,0* l1 63 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 400 Weight
kg 5.8 | |||||||||||||||||||||||||||||||||
| 63080.W0045 | 16.0 | M45x4,5 | 63 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | 400 | 5.9 | |||||||||||||||||||
£ 924.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 16.0 d1
tol. 6g (tol. 2A) M45x4,5 l1 63 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 400 Weight
kg 5.9 | |||||||||||||||||||||||||||||||||
| 63080.W0048 | 20.0 | M48x5,0 | 68 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | 600 | 11.0 | |||||||||||||||||||
£ 1,145.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 20.0 d1
tol. 6g (tol. 2A) M48x5,0 l1 68 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 11.0 | |||||||||||||||||||||||||||||||||
| 63080.W0049 | 20.0 | M48x3,0* | 68 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | 600 | 11.0 | |||||||||||||||||||
£ 1,285.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 20.0 d1
tol. 6g (tol. 2A) M48x3,0* l1 68 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 11.0 | |||||||||||||||||||||||||||||||||
| 63080.W0050 | 20.0 | M48x4,0* | 68 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | 600 | 11.0 | |||||||||||||||||||
£ 1,285.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 20.0 d1
tol. 6g (tol. 2A) M48x4,0* l1 68 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 11.0 | |||||||||||||||||||||||||||||||||
| 63080.W0052 | 21.0 | M52x5,0 | 68 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | 600 | 11.2 | |||||||||||||||||||
£ 1,285.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 21.0 d1
tol. 6g (tol. 2A) M52x5,0 l1 68 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 11.2 | |||||||||||||||||||||||||||||||||
| 63080.W0056 | 25.0 | M56x5,5 | 78 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | 600 | 11.3 | |||||||||||||||||||
£ 1,229.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 25.0 d1
tol. 6g (tol. 2A) M56x5,5 l1 78 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 11.3 | |||||||||||||||||||||||||||||||||
| 63080.W0057 | 25.0 | M56x4,0* | 78 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | 600 | 11.4 | |||||||||||||||||||
£ 1,518.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 25.0 d1
tol. 6g (tol. 2A) M56x4,0* l1 78 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 11.4 | |||||||||||||||||||||||||||||||||
| 63080.W0064 | 32.1 | M64x6,0 | 90 | 79 | 38 | 123 | 182 | 95 | 91 | 45 | 19 | 4 | 600 | 12.2 | |||||||||||||||||||
£ 1,494.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 32.1 d1
tol. 6g (tol. 2A) M64x6,0 l1 90 h1 79 h2 38 h3 123 w1 182 d2 95 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 12.2 | |||||||||||||||||||||||||||||||||
| 63080.W0065 | 32.1 | M64x4,0* | 90 | 79 | 38 | 123 | 182 | 95 | 91 | 45 | 19 | 4 | 600 | 12.2 | |||||||||||||||||||
£ 1,750.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 32.1 d1
tol. 6g (tol. 2A) M64x4,0* l1 90 h1 79 h2 38 h3 123 w1 182 d2 95 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 12.2 | |||||||||||||||||||||||||||||||||
| 63080.W0072 | 25.0 | M72x6,0* | 90 | 79 | 38 | 123 | 182 | 95 | 91 | 45 | 19 | 4 | 600 | 14.0 | |||||||||||||||||||
£ 2,336.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 25.0 d1
tol. 6g (tol. 2A) M72x6,0* l1 90 h1 79 h2 38 h3 123 w1 182 d2 95 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 14.0 | |||||||||||||||||||||||||||||||||
| 63080.W0073 | 25.0 | M72x4,0* | 90 | 79 | 38 | 123 | 182 | 95 | 91 | 45 | 19 | 4 | 600 | 14.0 | |||||||||||||||||||
£ 2,452.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 25.0 d1
tol. 6g (tol. 2A) M72x4,0* l1 90 h1 79 h2 38 h3 123 w1 182 d2 95 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 14.0 | |||||||||||||||||||||||||||||||||
| 63080.W0080 | 32.1 | M80x6,0* | 90 | 79 | 38 | 123 | 182 | 100 | 91 | 45 | 19 | 4 | 600 | 15.0 | |||||||||||||||||||
£ 2,570.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 32.1 d1
tol. 6g (tol. 2A) M80x6,0* l1 90 h1 79 h2 38 h3 123 w1 182 d2 100 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 15.0 | |||||||||||||||||||||||||||||||||
| 63080.W0090 | 32.1 | M90x6,0* | 90 | 79 | 38 | 123 | 182 | 100 | 91 | 45 | 19 | 4 | 600 | 15.5 | |||||||||||||||||||
£ 2,662.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 32.1 d1
tol. 6g (tol. 2A) M90x6,0* l1 90 h1 79 h2 38 h3 123 w1 182 d2 100 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 15.5 | |||||||||||||||||||||||||||||||||
| 63080.W0100 | 32.1 | M100x6,0* | 90 | 79 | 38 | 123 | 182 | 110 | 91 | 45 | 19 | 4 | 600 | 16.5 | |||||||||||||||||||
£ 2,743.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 32.1 d1
tol. 6g (tol. 2A) M100x6,0* l1 90 h1 79 h2 38 h3 123 w1 182 d2 110 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 16.5 | |||||||||||||||||||||||||||||||||
| 63080.W0325 | (19.000) | (UNC 1 1/4"-7) | 45 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | (200) | 5.4 | |||||||||||||||||||
£ 797.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (19.000) d1
tol. 6g (tol. 2A) (UNC 1 1/4"-7) l1 45 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) (200) Weight
kg 5.4 | |||||||||||||||||||||||||||||||||
| 63080.W0350 | (27.000) | (UNC 1 1/2"-6) | 54 | 61 | 31 | 98 | 149 | 70 | 73 | 33 | 19 | 4 | (240) | 5.4 | |||||||||||||||||||
£ 817.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (27.000) d1
tol. 6g (tol. 2A) (UNC 1 1/2"-6) l1 54 h1 61 h2 31 h3 98 w1 149 d2 70 w2 73 w3 33 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) (240) Weight
kg 5.4 | |||||||||||||||||||||||||||||||||
| 63080.W0400 | (50.000) | (UNC 2"-4 1/2) | 76 | 79 | 38 | 123 | 182 | 90 | 91 | 45 | 19 | 4 | (450) | 11.1 | |||||||||||||||||||
£ 1,402.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (50.000) d1
tol. 6g (tol. 2A) (UNC 2"-4 1/2) l1 76 h1 79 h2 38 h3 123 w1 182 d2 90 w2 91 w3 45 A/F 19 Safety factor 4 Torque to
Nm (ft·lb) (450) Weight
kg 11.1 | |||||||||||||||||||||||||||||||||
High tensile steel, strength class >8.
Supplied with CE certificate.
Double articulation.
Very low overhang for improved safety.
Large support surface.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions.