Double Swivel Rings
| Price & Availability | Article | Rated load tonnes (t) | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | r1 | w1 | w2 | w3 | tl Nm | Weight kg | ||||||||||||||||||
| 63522.W0121 | 1.05 | M12x1,75 | 38.0 | 50.5 | 19 | 121.4 | 108.6 | 31.0 | 4.1 | 22.4 | 89.4 | 82.5 | 19.0 | 37 | 1.27 | |||||||||||||||||||
| £ 273.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 1.05 d1 M12x1,75 d2 38.0 d3 50.5 l1 19 l2 121.4 l3 108.6 l4 31.0 l5 4.1 r1 22.4 w1 89.4 w2 82.5 w3 19.0 tl
Nm 37 Weight
kg 1.27 | ||||||||||||||||||||||||||||||||||
| 63522.W0161 | 1.90 | M16x2,00 | 38.0 | 50.5 | 24 | 121.4 | 104.8 | 31.0 | 4.1 | 22.4 | 89.4 | 82.5 | 19.0 | 80 | 1.33 | |||||||||||||||||||
| £ 273.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 1.90 d1 M16x2,00 d2 38.0 d3 50.5 l1 24 l2 121.4 l3 104.8 l4 31.0 l5 4.1 r1 22.4 w1 89.4 w2 82.5 w3 19.0 tl
Nm 80 Weight
kg 1.33 | ||||||||||||||||||||||||||||||||||
| 63522.W0201 | 2.20 | M20x2,50 | 38.0 | 50.5 | 30 | 121.4 | 100.6 | 31.0 | 4.1 | 22.4 | 89.4 | 82.5 | 19.0 | 135 | 1.38 | |||||||||||||||||||
| £ 273.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 2.20 d1 M20x2,50 d2 38.0 d3 50.5 l1 30 l2 121.4 l3 100.6 l4 31.0 l5 4.1 r1 22.4 w1 89.4 w2 82.5 w3 19.0 tl
Nm 135 Weight
kg 1.38 | ||||||||||||||||||||||||||||||||||
| 63522.W0202 | 3.00 | M20x2,50 | 58.7 | 76.2 | 29 | 165.8 | 177.9 | 43.4 | 6.1 | 35.6 | 160.5 | 121.2 | 25.4 | 135 | 3.77 | |||||||||||||||||||
| £ 571.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 3.00 d1 M20x2,50 d2 58.7 d3 76.2 l1 29 l2 165.8 l3 177.9 l4 43.4 l5 6.1 r1 35.6 w1 160.5 w2 121.2 w3 25.4 tl
Nm 135 Weight
kg 3.77 | ||||||||||||||||||||||||||||||||||
| 63522.W0241 | 4.20 | M24x3,00 | 58.7 | 76.2 | 34 | 165.8 | 113.9 | 43.4 | 6.1 | 35.6 | 160.5 | 121.2 | 25.4 | 311 | 3.89 | |||||||||||||||||||
| £ 571.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 4.20 d1 M24x3,00 d2 58.7 d3 76.2 l1 34 l2 165.8 l3 113.9 l4 43.4 l5 6.1 r1 35.6 w1 160.5 w2 121.2 w3 25.4 tl
Nm 311 Weight
kg 3.89 | ||||||||||||||||||||||||||||||||||
| 63522.W0301 | 4.50 | M30x3,50 | 58.7 | 76.2 | 54 | 165.8 | 109.9 | 43.4 | 6.1 | 35.6 | 160.5 | 121.2 | 25.4 | 311 | 4.01 | |||||||||||||||||||
| £ 571.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 4.50 d1 M30x3,50 d2 58.7 d3 76.2 l1 54 l2 165.8 l3 109.9 l4 43.4 l5 6.1 r1 35.6 w1 160.5 w2 121.2 w3 25.4 tl
Nm 311 Weight
kg 4.01 | ||||||||||||||||||||||||||||||||||
Forged alloy steel (4140), min. tensile strength 180,000psi. Black oxide coated.
Meets manufacturing and design requirements of ASME -B30.26 and MIL-STD 209. Magnetic particle inspected per ASTM 1444.
Min. design safety factor 5:1. 360° swivel and 180° pivot underload. Each part individually serial numbered.
tl = recommended torque load (Nm.)
Always follow safety instructions.