| Price & Availability | Article | Load max. tons (t) | d1 tol. 6g (tol. 2A) | l | h1 | h2 | h3 | w1 | d2 | w2 | w3 | A/F | Safety factor | Torque to Nm (ft·lb) | Weight kg | ||||||||||||||||||
| 63082.W0064 | 33.0 | M 64x6 | 100 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | 600 | 42.0 | |||||||||||||||||||
| £ 4,876.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) 33.0 d1
tol. 6g (tol. 2A) M 64x6 l 100 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 42.0 | |||||||||||||||||||||||||||||||||
| 63082.W0072 | 35.0 | M 72x6 | 110 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | 700 | 43.0 | |||||||||||||||||||
| £ 4,908.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) 35.0 d1
tol. 6g (tol. 2A) M 72x6 l 110 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) 700 Weight
kg 43.0 | |||||||||||||||||||||||||||||||||
| 63082.W0073 | 35.0 | M 72x4 | 110 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | 700 | 43.0 | |||||||||||||||||||
| £ 5,232.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) 35.0 d1
tol. 6g (tol. 2A) M 72x4 l 110 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) 700 Weight
kg 43.0 | |||||||||||||||||||||||||||||||||
| 63082.W0080 | 40.0 | M 80x6 | 120 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | 800 | 44.5 | |||||||||||||||||||
| £ 5,256.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) 40.0 d1
tol. 6g (tol. 2A) M 80x6 l 120 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) 800 Weight
kg 44.5 | |||||||||||||||||||||||||||||||||
| 63082.W0090 | 45.0 | M 90x6 | 135 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | 900 | 46.5 | |||||||||||||||||||
| £ 5,608.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) 45.0 d1
tol. 6g (tol. 2A) M 90x6 l 135 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) 900 Weight
kg 46.5 | |||||||||||||||||||||||||||||||||
| 63082.W0100 | 60.0 | M100x6 | 150 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | 1000 | 49.0 | |||||||||||||||||||
| £ 6,073.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) 60.0 d1
tol. 6g (tol. 2A) M100x6 l 150 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) 1000 Weight
kg 49.0 | |||||||||||||||||||||||||||||||||
| 63082.W0275 | (75.000) | (UNC 2"3/4-4) | 105 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | (520) | 42.5 | |||||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) (75.000) d1
tol. 6g (tol. 2A) (UNC 2"3/4-4) l 105 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) (520) Weight
kg 42.5 | |||||||||||||||||||||||||||||||||
| 63082.W0300 | (80.000) | (UNC 3"-4) | 115 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | (520) | 43.0 | |||||||||||||||||||
| £ 2,667.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) (80.000) d1
tol. 6g (tol. 2A) (UNC 3"-4) l 115 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) (520) Weight
kg 43.0 | |||||||||||||||||||||||||||||||||
| 63082.W0325 | (90.000) | (UNC 3"1/4-4) | 125 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | (590) | 44.5 | |||||||||||||||||||
| £ 2,788.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) (90.000) d1
tol. 6g (tol. 2A) (UNC 3"1/4-4) l 125 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) (590) Weight
kg 44.5 | |||||||||||||||||||||||||||||||||
| 63082.W0350 | (95.000) | (UNC 3"1/2-4) | 135 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | (665) | 46.0 | |||||||||||||||||||
| £ 4,647.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) (95.000) d1
tol. 6g (tol. 2A) (UNC 3"1/2-4) l 135 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) (665) Weight
kg 46.0 | |||||||||||||||||||||||||||||||||
| 63082.W0375 | (100.000) | (UNC 3"3/4-4) | 145 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | (740) | 47.0 | |||||||||||||||||||
| £ 3,031.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) (100.000) d1
tol. 6g (tol. 2A) (UNC 3"3/4-4) l 145 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) (740) Weight
kg 47.0 | |||||||||||||||||||||||||||||||||
| 63082.W0400 | (110.000) | (UNC 4"-4) | 150 | 127 | 64 | 186 | 278 | 140 | 143 | 69 | 36 | 4 | (740) | 49.0 | |||||||||||||||||||
| £ 3,212.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Load
max.
tons (t) (110.000) d1
tol. 6g (tol. 2A) (UNC 4"-4) l 150 h1 127 h2 64 h3 186 w1 278 d2 140 w2 143 w3 69 A/F 36 Safety factor 4 Torque to
Nm (ft·lb) (740) Weight
kg 49.0 | |||||||||||||||||||||||||||||||||
High tensile steel, strength class >8.
Supplied with CE certificate.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions.