Double Swivel Rings
| Price & Availability | Article | Rated load tonnes (t) | d1 | d2 | d3 | l1 | l2 | l3 | l4 | ||||||||||||||||||
| 63521.W0081 | 0.40 | M 8x1,25 | 19.10 | 25.40 | 17 | 67.80 | 32.10 | 18.0 | |||||||||||||||||||
| £ 205.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 0.40 d1 M 8x1,25 d2 19.10 d3 25.40 l1 17 l2 67.80 l3 32.10 l4 18.0 | |||||||||||||||||||||||||||
| 63521.W0101 | 0.45 | M10x1,50 | 19.10 | 25.40 | 17 | 67.80 | 30.20 | 18.0 | |||||||||||||||||||
| £ 205.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 0.45 d1 M10x1,50 d2 19.10 d3 25.40 l1 17 l2 67.80 l3 30.20 l4 18.0 | |||||||||||||||||||||||||||
| 63521.W0121 | 1.05 | M12x1,75 | 38.00 | 50.50 | 19 | 121.40 | 59.40 | 31.0 | |||||||||||||||||||
| £ 246.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 1.05 d1 M12x1,75 d2 38.00 d3 50.50 l1 19 l2 121.40 l3 59.40 l4 31.0 | |||||||||||||||||||||||||||
| 63521.W0161 | 1.90 | M16x2,00 | 38.00 | 50.50 | 24 | 121.40 | 55.40 | 31.0 | |||||||||||||||||||
| £ 246.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 1.90 d1 M16x2,00 d2 38.00 d3 50.50 l1 24 l2 121.40 l3 55.40 l4 31.0 | |||||||||||||||||||||||||||
| 63521.W0201 | 2.20 | M20x2,50 | 38.00 | 50.50 | 30 | 121.40 | 51.40 | 31.0 | |||||||||||||||||||
| £ 250.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 2.20 d1 M20x2,50 d2 38.00 d3 50.50 l1 30 l2 121.40 l3 51.40 l4 31.0 | |||||||||||||||||||||||||||
| 63521.W0202 | 3.00 | M20x2,50 | 58.70 | 76.20 | 29 | 165.80 | 77.00 | 43.4 | |||||||||||||||||||
| £ 538.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 3.00 d1 M20x2,50 d2 58.70 d3 76.20 l1 29 l2 165.80 l3 77.00 l4 43.4 | |||||||||||||||||||||||||||
| 63521.W0241 | 4.20 | M24x3,00 | 58.70 | 76.20 | 34 | 165.80 | 73.00 | 43.4 | |||||||||||||||||||
| £ 538.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 4.20 d1 M24x3,00 d2 58.70 d3 76.20 l1 34 l2 165.80 l3 73.00 l4 43.4 | |||||||||||||||||||||||||||
| 63521.W0301 | 4.50 | M30x3,50 | 58.70 | 76.20 | 54 | 165.80 | 67.00 | 43.4 | |||||||||||||||||||
| £ 540.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 4.50 d1 M30x3,50 d2 58.70 d3 76.20 l1 54 l2 165.80 l3 67.00 l4 43.4 | |||||||||||||||||||||||||||
| 63521.W0302 | 7.00 | M30x3,50 | 81.30 | 95.50 | 46 | 221.70 | 106.30 | 53.6 | |||||||||||||||||||
| £ 855.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 7.00 d1 M30x3,50 d2 81.30 d3 95.50 l1 46 l2 221.70 l3 106.30 l4 53.6 | |||||||||||||||||||||||||||
| 63521.W0303 | 7.00 | M30x3,50 | 81.30 | 95.50 | 66 | 221.70 | 106.30 | 53.6 | |||||||||||||||||||
| £ 855.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 7.00 d1 M30x3,50 d2 81.30 d3 95.50 l1 66 l2 221.70 l3 106.30 l4 53.6 | |||||||||||||||||||||||||||
| 63521.W0361 | 11.00 | M36x4,00 | 106.70 | 123.70 | 69 | 316.70 | 164.80 | 71.4 | |||||||||||||||||||
| £ 1,118.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 11.00 d1 M36x4,00 d2 106.70 d3 123.70 l1 69 l2 316.70 l3 164.80 l4 71.4 | |||||||||||||||||||||||||||
| 63521.W0421 | 12.50 | M42x4,50 | 106.70 | 123.70 | 79 | 316.70 | 158.80 | 71.4 | |||||||||||||||||||
| £ 1,317.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 12.50 d1 M42x4,50 d2 106.70 d3 123.70 l1 79 l2 316.70 l3 158.80 l4 71.4 | |||||||||||||||||||||||||||
| 63521.W0481 | 13.50 | M48x5,00 | 106.70 | 123.70 | 79 | 316.70 | 152.80 | 71.4 | |||||||||||||||||||
| £ 1,317.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 13.50 d1 M48x5,00 d2 106.70 d3 123.70 l1 79 l2 316.70 l3 152.80 l4 71.4 | |||||||||||||||||||||||||||
| 63521.W0641 | 22.00 | M64x6,00 | 146.10 | 165.60 | 102 | 428.50 | 230.30 | 104.0 | |||||||||||||||||||
| £ 3,164.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 22.00 d1 M64x6,00 d2 146.10 d3 165.60 l1 102 l2 428.50 l3 230.30 l4 104.0 | |||||||||||||||||||||||||||
| 63521.W0721 | 31.50 | M72x6,00 | 184.15 | 205.74 | 132 | 495.30 | 215.39 | 133.9 | |||||||||||||||||||
| £ 5,285.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 31.50 d1 M72x6,00 d2 184.15 d3 205.74 l1 132 l2 495.30 l3 215.39 l4 133.9 | |||||||||||||||||||||||||||
| 63521.W0901 | 51.00 | M90x6,00 | 196.85 | 218.44 | 178 | 561.09 | 235.71 | 153.9 | |||||||||||||||||||
| £ 17,839.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Rated load
tonnes (t) 51.00 d1 M90x6,00 d2 196.85 d3 218.44 l1 178 l2 561.09 l3 235.71 l4 153.9 | |||||||||||||||||||||||||||
| Price & Availability | Article | Weight kg | l5 | r1 | w1 | w2 | w3 | tl Nm | ||||||||||||||||||
| 63521.W0081 | 0.14 | 4.30 | 10.90 | 46.70 | 40.9 | 9.50 | 9.5 | |||||||||||||||||||
| £ 205.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 0.14 l5 4.30 r1 10.90 w1 46.70 w2 40.9 w3 9.50 tl
Nm 9.5 | ||||||||||||||||||||||||||
| 63521.W0101 | 0.14 | 4.30 | 10.90 | 46.70 | 40.9 | 9.50 | 16.0 | |||||||||||||||||||
| £ 205.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 0.14 l5 4.30 r1 10.90 w1 46.70 w2 40.9 w3 9.50 tl
Nm 16.0 | ||||||||||||||||||||||||||
| 63521.W0121 | 1.05 | 4.10 | 22.40 | 89.40 | 82.5 | 19.00 | 37.0 | |||||||||||||||||||
| £ 246.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 1.05 l5 4.10 r1 22.40 w1 89.40 w2 82.5 w3 19.00 tl
Nm 37.0 | ||||||||||||||||||||||||||
| 63521.W0161 | 1.11 | 4.10 | 22.40 | 89.40 | 82.5 | 19.00 | 80.0 | |||||||||||||||||||
| £ 246.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 1.11 l5 4.10 r1 22.40 w1 89.40 w2 82.5 w3 19.00 tl
Nm 80.0 | ||||||||||||||||||||||||||
| 63521.W0201 | 1.16 | 4.10 | 22.40 | 89.40 | 82.5 | 19.00 | 135.0 | |||||||||||||||||||
| £ 250.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 1.16 l5 4.10 r1 22.40 w1 89.40 w2 82.5 w3 19.00 tl
Nm 135.0 | ||||||||||||||||||||||||||
| 63521.W0202 | 3.06 | 6.10 | 35.60 | 130.50 | 121.2 | 25.40 | 135.0 | |||||||||||||||||||
| £ 538.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 3.06 l5 6.10 r1 35.60 w1 130.50 w2 121.2 w3 25.40 tl
Nm 135.0 | ||||||||||||||||||||||||||
| 63521.W0241 | 3.18 | 6.10 | 35.60 | 130.50 | 121.2 | 25.40 | 311.0 | |||||||||||||||||||
| £ 538.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 3.18 l5 6.10 r1 35.60 w1 130.50 w2 121.2 w3 25.40 tl
Nm 311.0 | ||||||||||||||||||||||||||
| 63521.W0301 | 3.30 | 6.10 | 35.60 | 130.50 | 121.2 | 25.40 | 311.0 | |||||||||||||||||||
| £ 540.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 3.30 l5 6.10 r1 35.60 w1 130.50 w2 121.2 w3 25.40 tl
Nm 311.0 | ||||||||||||||||||||||||||
| 63521.W0302 | 6.36 | 8.90 | 44.50 | 165.10 | 152.4 | 31.80 | 637.2 | |||||||||||||||||||
| £ 855.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 6.36 l5 8.90 r1 44.50 w1 165.10 w2 152.4 w3 31.80 tl
Nm 637.2 | ||||||||||||||||||||||||||
| 63521.W0303 | 6.70 | 8.90 | 44.50 | 165.10 | 152.4 | 31.80 | 637.2 | |||||||||||||||||||
| £ 855.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 6.70 l5 8.90 r1 44.50 w1 165.10 w2 152.4 w3 31.80 tl
Nm 637.2 | ||||||||||||||||||||||||||
| 63521.W0361 | 15.34 | 11.90 | 57.20 | 217.20 | 203.2 | 44.50 | 1085.5 | |||||||||||||||||||
| £ 1,118.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 15.34 l5 11.90 r1 57.20 w1 217.20 w2 203.2 w3 44.50 tl
Nm 1085.5 | ||||||||||||||||||||||||||
| 63521.W0421 | 15.91 | 11.90 | 57.20 | 217.20 | 203.2 | 44.50 | 1085.5 | |||||||||||||||||||
| £ 1,317.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 15.91 l5 11.90 r1 57.20 w1 217.20 w2 203.2 w3 44.50 tl
Nm 1085.5 | ||||||||||||||||||||||||||
| 63521.W0481 | 16.36 | 11.90 | 57.20 | 217.20 | 203.2 | 44.50 | 1085.5 | |||||||||||||||||||
| £ 1,317.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 16.36 l5 11.90 r1 57.20 w1 217.20 w2 203.2 w3 44.50 tl
Nm 1085.5 | ||||||||||||||||||||||||||
| 63521.W0641 | 39.77 | 28.40 | 76.20 | 296.40 | 266.7 | 57.20 | 2847.5 | |||||||||||||||||||
| £ 3,164.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 39.77 l5 28.40 r1 76.20 w1 296.40 w2 266.7 w3 57.20 tl
Nm 2847.5 | ||||||||||||||||||||||||||
| 63521.W0721 | 75.45 | 25.40 | 95.25 | 368.30 | 330.2 | 69.85 | 5670.0 | |||||||||||||||||||
| £ 5,285.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 75.45 l5 25.40 r1 95.25 w1 368.30 w2 330.2 w3 69.85 tl
Nm 5670.0 | ||||||||||||||||||||||||||
| 63521.W0901 | 109.09 | 27.69 | 101.60 | 403.86 | 368.3 | 82.55 | 9560.0 | |||||||||||||||||||
| £ 17,839.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Weight
kg 109.09 l5 27.69 r1 101.60 w1 403.86 w2 368.3 w3 82.55 tl
Nm 9560.0 | ||||||||||||||||||||||||||
Forged alloy steel (4140), min. tensile strength 180,000psi. Black oxide coated.
Meets manufacturing and design requirements of ASME -B30.26 and MIL-STD 209. Magnetic particle inspected per ASTM 1444.
Min. design safety factor 5:1. 360° swivel and 180° pivot underload. Each part individually serial numbered.
tl = recommended torque load (Nm).
Always follow safety instructions.