| Price & Availability | Article | d1 | l1 0.25 | d2 0.12 | l2 -0.2 | d3 max. | d4 min. | h1 max. | TX size | |||||||||||||||
| 36680.W2508-B2 | M 2.5 | 8 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
| £ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 2.5 l1
0.25 8 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2510-B2 | M 2.5 | 10 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
| £ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 2.5 l1
0.25 10 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2512-B2 | M 2.5 | 12 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
| £ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 2.5 l1
0.25 12 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2516-B2 | M 2.5 | 16 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
| £ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 2.5 l1
0.25 16 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2520-B2 | M 2.5 | 20 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
| £ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 2.5 l1
0.25 20 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W3010-B2 | M 3 | 10 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
| £ 3.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 3  l1
0.25 10 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3016-B2 | M 3 | 16 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
| £ 3.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 3  l1
0.25 16 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3020-B2 | M 3 | 20 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
| £ 3.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 3  l1
0.25 20 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3025-B2 | M 3 | 25 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
| £ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 3  l1
0.25 25 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3030-B2 | M 3 | 30 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
| £ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 3  l1
0.25 30 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3040-B2 | M 3 | 40 | 2.0 | 5.0 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
| £ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 3  l1
0.25 40 d2
0.12 2.0 l2
-0.2 5.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W4012-B2 | M 4 | 12 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 12 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4016-B2 | M 4 | 16 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 16 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4020-B2 | M 4 | 20 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 20 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4025-B2 | M 4 | 25 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 25 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4030-B2 | M 4 | 30 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 30 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4040-B2 | M 4 | 40 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 40 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4050-B2 | M 4 | 50 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 50 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4060-B2 | M 4 | 60 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
| £ 3.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
0.25 60 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W5012-B2 | M 5 | 12 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 12 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5016-B2 | M 5 | 16 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 16 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5020-B2 | M 5 | 20 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 20 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5025-B2 | M 5 | 25 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 25 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5030-B2 | M 5 | 30 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 30 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5040-B2 | M 5 | 40 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 40 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5050-B2 | M 5 | 50 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 50 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5060-B2 | M 5 | 60 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
0.25 60 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W6016-B2 | M 6 | 16 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 16 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6020-B2 | M 6 | 20 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 20 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6025-B2 | M 6 | 25 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 176 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 25 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6030-B2 | M 6 | 30 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 30 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6040-B2 | M 6 | 40 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 40 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6050-B2 | M 6 | 50 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 50 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6060-B2 | M 6 | 60 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 60 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6080-B2 | M 6 | 80 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
| £ 3.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6  l1
0.25 80 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available in marine grade stainless steel (AISI 316 series; 36680.B4), titanium (36680.Ti) and on request in steel (anodised, black oxide or zinc plated) brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.