Price & Availability | Article | d1 | l1 0.25 | d2 0.12 | l2 -0.2 | d3 max. | d4 min. | h1 max. | TX size | |||||||||||||||
36680.W2508-B4 | M 2.5 | 8 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
0.25 8 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
36680.W2512-B4 | M 2.5 | 12 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
0.25 12 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
36680.W2516-B4 | M 2.5 | 16 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
0.25 16 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
36680.W2520-B4 | M 2.5 | 20 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
0.25 20 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
36680.W3010-B4 | M 3 | 10 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
0.25 10 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
36680.W3016-B4 | M 3 | 16 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
0.25 16 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
36680.W3020-B4 | M 3 | 20 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
0.25 20 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
36680.W3025-B4 | M 3 | 25 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
0.25 25 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
36680.W3030-B4 | M 3 | 30 | 2.0 | 4.5 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
0.25 30 d2
0.12 2.0 l2
-0.2 4.5 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
36680.W3040-B4 | M 3 | 40 | 2.0 | 5.0 | 5.7 | 3.5 | 1.65 | TX-10 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
0.25 40 d2
0.12 2.0 l2
-0.2 5.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 TX size TX-10 | ||||||||||||||||||||||||
36680.W4012-B4 | M 4 | 12 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 12 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W4020-B4 | M 4 | 20 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 20 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W4025-B4 | M 4 | 25 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 25 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W4030-B4 | M 4 | 30 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 30 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W4040-B4 | M 4 | 40 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 40 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W4050-B4 | M 4 | 50 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 50 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W4060-B4 | M 4 | 60 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 60 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W5016-B4 | M 5 | 16 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 16 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W5025-B4 | M 5 | 25 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 25 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W5030-B4 | M 5 | 30 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 30 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W5040-B4 | M 5 | 40 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 40 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W5050-B4 | M 5 | 50 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 50 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W5060-B4 | M 5 | 60 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 60 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W6020-B4 | M 6 | 20 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 20 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
36680.W6025-B4 | M 6 | 25 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 25 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
36680.W6030-B4 | M 6 | 30 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 30 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
36680.W6040-B4 | M 6 | 40 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 40 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
36680.W6050-B4 | M 6 | 50 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 50 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
36680.W6060-B4 | M 6 | 60 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 60 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 | ||||||||||||||||||||||||
36680.W6080-B4 | M 6 | 80 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 80 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 |
Stainless steel (AISI 316, 1.4401), black oxide coating. Tensile strength 550 N/mm2.
For version without black oxide coating, see 36680.A4, or for a cheaper verison in 303 series stainless steel, see 36680.A2. Also available in titanium (36680.Ti) and on request in steel, brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.