Price & Availability | Article | d1 | l1 0.25 | d2 0.12 | l2 -0.2 | d3 max. | d4 min. | h1 max. | TX size | |||||||||||||||
36680.W2510-B4 | M 2.5 | 10 | 1.7 | 3.7 | 4.5 | 2.8 | 1.50 | TX- 8 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
0.25 10 d2
0.12 1.7 l2
-0.2 3.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 TX size TX- 8 | ||||||||||||||||||||||||
36680.W4016-B4 | M 4 | 16 | 2.8 | 6.0 | 7.6 | 4.5 | 3.10 | TX-20 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 550 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
0.25 16 d2
0.12 2.8 l2
-0.2 6.0 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 TX size TX-20 | ||||||||||||||||||||||||
36680.W5012-B4 | M 5 | 12 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.26 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 12 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W5020-B4 | M 5 | 20 | 3.7 | 7.5 | 9.5 | 5.5 | 3.70 | TX-25 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 56 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
0.25 20 d2
0.12 3.7 l2
-0.2 7.5 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 TX size TX-25 | ||||||||||||||||||||||||
36680.W6016-B4 | M 6 | 16 | 4.2 | 7.5 | 10.5 | 6.5 | 4.70 | TX-30 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
0.25 16 d2
0.12 4.2 l2
-0.2 7.5 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 TX size TX-30 |
Stainless steel (AISI 316, 1.4401), black oxide coating. Tensile strength 550 N/mm2.
For version without black oxide coating, see 36680.A4, or for a cheaper verison in 303 series stainless steel, see 36680.A2. Also available in titanium (36680.Ti) and on request in steel, brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.