Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 | d4 min. | h1 | h2 | l2 ±0.25 | A/F | |||||||||||||||
36681.W2010-A2 | M 2 | 10 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 658 Need more? Please call us.
d1 M 2 l1
±0.25 10 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
36681.W2012-A2 | M 2 | 12 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 409 Need more? Please call us.
d1 M 2 l1
±0.25 12 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
36681.W2016-A2 | M 2 | 16 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 372 Need more? Please call us.
d1 M 2 l1
±0.25 16 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
36681.W2020-A2 | M 2 | 20 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 535 Need more? Please call us.
d1 M 2 l1
±0.25 20 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
36681.W2508-A2 | M 2.5 | 8 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 2.69 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
36681.W2510-A2 | M 2.5 | 10 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 313 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
36681.W2516-A2 | M 2.5 | 16 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 775 Need more? Please call us.
d1 M 2.5 l1
±0.25 16 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
36681.W2520-A2 | M 2.5 | 20 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 2.5 l1
±0.25 20 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
36681.W2525-A2 | M 2.5 | 25 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 188 Need more? Please call us.
d1 M 2.5 l1
±0.25 25 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
36681.W2530-A2 | M 2.5 | 30 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1 M 2.5 l1
±0.25 30 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
36681.W3010-A2 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 1401 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3011-A2 | M 3 | 11 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 1163 Need more? Please call us.
d1 M 3 l1
±0.25 11 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3013-A2 | M 3 | 13 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 438 Need more? Please call us.
d1 M 3 l1
±0.25 13 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3016-A2 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 1103 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3018-A2 | M 3 | 18 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 822 Need more? Please call us.
d1 M 3 l1
±0.25 18 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3020-A2 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 991 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3025-A2 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 1452 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3030-A2 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 627 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3040-A2 | M 3 | 40 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 566 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
36681.W3510-A2 | M 3.5 | 10 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 219 Need more? Please call us.
d1 M 3.5 l1
±0.25 10 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
36681.W3516-A2 | M 3.5 | 16 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1 M 3.5 l1
±0.25 16 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
36681.W3520-A2 | M 3.5 | 20 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
d1 M 3.5 l1
±0.25 20 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
36681.W3525-A2 | M 3.5 | 25 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 M 3.5 l1
±0.25 25 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
36681.W3530-A2 | M 3.5 | 30 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 30 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
36681.W3540-A2 | M 3.5 | 40 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 40 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
36681.W4010-A2 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 2608 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4012-A2 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4016-A2 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 3600 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4018-A2 | M 4 | 18 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 283 Need more? Please call us.
d1 M 4 l1
±0.25 18 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4019-A2 | M 4 | 19 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 1218 Need more? Please call us.
d1 M 4 l1
±0.25 19 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4020-A2 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 613 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4025-A2 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 561 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4030-A2 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 613 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4040-A2 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 439 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4050-A2 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 397 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W4060-A2 | M 4 | 60 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
36681.W5010-A2 | M 5 | 10 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 348 Need more? Please call us.
d1 M 5 l1
±0.25 10 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5012-A2 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 328 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5016-A2 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 298 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5018-A2 | M 5 | 18 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1 M 5 l1
±0.25 18 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5020-A2 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 751 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5022-A2 | M 5 | 22 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 657 Need more? Please call us.
d1 M 5 l1
±0.25 22 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5025-A2 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 186 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5030-A2 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 1083 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5040-A2 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 361 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5050-A2 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 426 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5060-A2 | M 5 | 60 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 189 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W5080-A2 | M 5 | 80 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 170 Need more? Please call us.
d1 M 5 l1
±0.25 80 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
36681.W6016-A2 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 719 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6020-A2 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 357 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6025-A2 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 260 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6030-A2 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 659 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6040-A2 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 740 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6050-A2 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 386 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6060-A2 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
36681.W6080-A2 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel. Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.