Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
36682.W0205-A2 | M 2.5 | 5 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 1015 Need more? Please call us.
d1 M 2.5 l1
±0.25 5 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
36682.W0208-A2 | M 2.5 | 8 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 1888 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
36682.W0210-A2 | M 2.5 | 10 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 1137 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
36682.W0212-A2 | M 2.5 | 12 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 421 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
36682.W0308-A2 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 3203 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0310-A2 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 307 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0312-A2 | M 3 | 12 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0316-A2 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 498 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0320-A2 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 2023 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0325-A2 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 1550 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0330-A2 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.34 per unit (click for quantity discounts) Ready to despatch 1574 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
36682.W0410-A2 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 349 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0412-A2 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 5098 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0416-A2 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.54 per unit (click for quantity discounts) Ready to despatch 4889 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0420-A2 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 2265 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0425-A2 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 1308 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0430-A2 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 984 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0435-A2 | M 4 | 35 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.86 per unit (click for quantity discounts) Ready to despatch 1298 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0440-A2 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 1630 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0450-A2 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 4.11 per unit (click for quantity discounts) Ready to despatch 755 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
36682.W0512-A2 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 859 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0516-A2 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 6914 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0520-A2 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 2154 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0525-A2 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.39 per unit (click for quantity discounts) Ready to despatch 1075 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0530-A2 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.54 per unit (click for quantity discounts) Ready to despatch 361 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0535-A2 | M 5 | 35 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.64 per unit (click for quantity discounts) Ready to despatch 2639 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0540-A2 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 317 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0550-A2 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 453 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
36682.W0612-A2 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 1087 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0616-A2 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 856 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0620-A2 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 1144 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0625-A2 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.37 per unit (click for quantity discounts) Ready to despatch 1014 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0630-A2 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 1144 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0635-A2 | M 6 | 35 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 2127 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0640-A2 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 1900 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0650-A2 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 3.85 per unit (click for quantity discounts) Ready to despatch 829 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0660-A2 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 123 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0680-A2 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
36682.W0816-A2 | M 8 | 16 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 144 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0820-A2 | M 8 | 20 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 3.34 per unit (click for quantity discounts) Ready to despatch 2192 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0825-A2 | M 8 | 25 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 1301 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0830-A2 | M 8 | 30 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 872 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0835-A2 | M 8 | 35 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 1292 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0840-A2 | M 8 | 40 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 3.94 per unit (click for quantity discounts) Ready to despatch 359 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0845-A2 | M 8 | 45 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.10 per unit (click for quantity discounts) Ready to despatch 1074 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0850-A2 | M 8 | 50 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.26 per unit (click for quantity discounts) Ready to despatch 180 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0860-A2 | M 8 | 60 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 405 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W0880-A2 | M 8 | 80 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 5.19 per unit (click for quantity discounts) Ready to despatch 3442 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
36682.W1020-A2 | M10 | 20 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 227 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1025-A2 | M10 | 25 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 167 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1030-A2 | M10 | 30 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1035-A2 | M10 | 35 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 295 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1040-A2 | M10 | 40 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1045-A2 | M10 | 45 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 354 Need more? Please call us.
d1 M10 l1
±0.25 45 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1050-A2 | M10 | 50 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.50 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1060-A2 | M10 | 60 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1080-A2 | M10 | 80 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 6.67 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
36682.W1225-A2 | M12 | 25 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1 M12 l1
±0.25 25 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1230-A2 | M12 | 30 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.17 per unit (click for quantity discounts) Ready to despatch 348 Need more? Please call us.
d1 M12 l1
±0.25 30 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1235-A2 | M12 | 35 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.26 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1 M12 l1
±0.25 35 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1240-A2 | M12 | 40 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 164 Need more? Please call us.
d1 M12 l1
±0.25 40 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1245-A2 | M12 | 45 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.49 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1 M12 l1
±0.25 45 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1250-A2 | M12 | 50 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
d1 M12 l1
±0.25 50 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1260-A2 | M12 | 60 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1280-A2 | M12 | 80 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 6.28 per unit (click for quantity discounts) Ready to despatch 216 Need more? Please call us.
d1 M12 l1
±0.25 80 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
36682.W1630-A2 | M16 | 30 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1 M16 l1
±0.25 30 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
36682.W1640-A2 | M16 | 40 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 6.65 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M16 l1
±0.25 40 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
36682.W1650-A2 | M16 | 50 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M16 l1
±0.25 50 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
36682.W1660-A2 | M16 | 60 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
d1 M16 l1
±0.25 60 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
For TX drive style, see 36689.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.