| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
| 36682.W0205-A4 | M 2.5 | 5 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 907 Need more? Please call us.
d1 M 2.5 l1
±0.25 5 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
| 36682.W0208-A4 | M 2.5 | 8 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 146 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
| 36682.W0210-A4 | M 2.5 | 10 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
| 36682.W0212-A4 | M 2.5 | 12 | 1.8 | 4.5 | 2.8 | 2.5 | 3.0 | 2 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 141 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 l2
±0.25 3.0 A/F 2 | ||||||||||||||||||||||||
| 36682.W0308-A4 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 426 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0312-A4 | M 3 | 12 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 348 Need more? Please call us.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0316-A4 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 1289 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0320-A4 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 404 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0325-A4 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0330-A4 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 3.0 | 4.5 | 2.5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 l2
±0.25 4.5 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0410-A4 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
Ready to despatch 538 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0416-A4 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 213 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0420-A4 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 121 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0425-A4 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0430-A4 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 757 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0435-A4 | M 4 | 35 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 344 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0440-A4 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 977 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0450-A4 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 4.0 | 6.0 | 3 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 561 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 l2
±0.25 6.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0512-A4 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 633 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0520-A4 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 185 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0525-A4 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 364 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0530-A4 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0535-A4 | M 5 | 35 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 240 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0540-A4 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 466 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0550-A4 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 5.0 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 121 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 l2
±0.25 7.5 A/F 4 | ||||||||||||||||||||||||
| 36682.W0612-A4 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0616-A4 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 236 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0620-A4 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 396 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0625-A4 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 318 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0630-A4 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 465 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0635-A4 | M 6 | 35 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0640-A4 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 192 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0650-A4 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0660-A4 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 303 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0680-A4 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 6.0 | 7.5 | 5 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 l2
±0.25 7.5 A/F 5 | ||||||||||||||||||||||||
| 36682.W0816-A4 | M 8 | 16 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 404 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0820-A4 | M 8 | 20 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 754 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0825-A4 | M 8 | 25 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 294 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0830-A4 | M 8 | 30 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0835-A4 | M 8 | 35 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 140 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0840-A4 | M 8 | 40 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0845-A4 | M 8 | 45 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0850-A4 | M 8 | 50 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 259 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0860-A4 | M 8 | 60 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0880-A4 | M 8 | 80 | 6.0 | 13.0 | 8.5 | 8.0 | 10.0 | 6 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 l2
±0.25 10.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W1020-A4 | M10 | 20 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 182 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1025-A4 | M10 | 25 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.68 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1030-A4 | M10 | 30 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 294 Need more? Please call us.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1035-A4 | M10 | 35 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 6.36 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1040-A4 | M10 | 40 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 6.83 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1045-A4 | M10 | 45 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 6.83 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1 M10 l1
±0.25 45 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1050-A4 | M10 | 50 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 6.83 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1060-A4 | M10 | 60 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1080-A4 | M10 | 80 | 7.5 | 16.0 | 10.6 | 10.0 | 12.5 | 8 | ||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 l2
±0.25 12.5 A/F 8 | ||||||||||||||||||||||||
| 36682.W1260-A4 | M12 | 60 | 8.0 | 18.0 | 13.2 | 12.0 | 15.0 | 10 | ||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 l2
±0.25 15.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1630-A4 | M16 | 30 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M16 l1
±0.25 30 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1635-A4 | M16 | 35 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 8.48 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M16 l1
±0.25 35 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1640-A4 | M16 | 40 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1 M16 l1
±0.25 40 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1645-A4 | M16 | 45 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 8.89 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1 M16 l1
±0.25 45 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1650-A4 | M16 | 50 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1 M16 l1
±0.25 50 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1660-A4 | M16 | 60 | 12.0 | 24.0 | 17.5 | 16.0 | 20.0 | 14 | ||||||||||||||||
£ 9.34 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
d1 M16 l1
±0.25 60 d2
±0.12 12.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 l2
±0.25 20.0 A/F 14 | ||||||||||||||||||||||||
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers (36691) should be considered when fitted in panels with unthreaded holes.
For TX drive style, see 36689.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.