| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | l2 ±0.25 | d3 max. | d4 min. | h1 max. | TX size | |||||||||||||||
| 36683.W0308-B2 | M 3 | 8 | 2.0 | 4.5 | 6 | 3.5 | 2.5 | TX-10 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 8 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 6 d4
min. 3.5 h1
max. 2.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0310-B2 | M 3 | 10 | 2.0 | 4.5 | 6 | 3.5 | 2.5 | TX-10 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 6 d4
min. 3.5 h1
max. 2.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0316-B2 | M 3 | 16 | 2.0 | 4.5 | 6 | 3.5 | 2.5 | TX-10 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 6 d4
min. 3.5 h1
max. 2.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0320-B2 | M 3 | 20 | 2.0 | 4.5 | 6 | 3.5 | 2.5 | TX-10 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 6 d4
min. 3.5 h1
max. 2.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0325-B2 | M 3 | 25 | 2.0 | 4.5 | 6 | 3.5 | 2.5 | TX-10 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 25 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 6 d4
min. 3.5 h1
max. 2.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0330-B2 | M 3 | 30 | 2.0 | 4.5 | 6 | 3.5 | 2.5 | TX-10 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 30 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 6 d4
min. 3.5 h1
max. 2.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0408-B2 | M 4 | 8 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 8 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0410-B2 | M 4 | 10 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 120 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
±0.25 10 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0412-B2 | M 4 | 12 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us. 
 d1 M 4 l1
±0.25 12 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0416-B2 | M 4 | 16 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 16 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0420-B2 | M 4 | 20 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1
±0.25 20 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0425-B2 | M 4 | 25 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 25 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0430-B2 | M 4 | 30 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 30 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0440-B2 | M 4 | 40 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 40 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0450-B2 | M 4 | 50 | 2.8 | 6.0 | 8 | 4.5 | 3.2 | TX-20 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 50 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 8 d4
min. 4.5 h1
max. 3.2 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0510-B2 | M 5 | 10 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 10 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0512-B2 | M 5 | 12 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 12 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0516-B2 | M 5 | 16 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 16 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0520-B2 | M 5 | 20 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 20 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0525-B2 | M 5 | 25 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 25 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0530-B2 | M 5 | 30 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 30 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0540-B2 | M 5 | 40 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 40 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0550-B2 | M 5 | 50 | 3.7 | 7.5 | 10 | 5.5 | 3.9 | TX-25 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 50 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 10 d4
min. 5.5 h1
max. 3.9 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0610-B2 | M 6 | 10 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 10 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0612-B2 | M 6 | 12 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 12 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0616-B2 | M 6 | 16 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 16 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0620-B2 | M 6 | 20 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 20 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0625-B2 | M 6 | 25 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 25 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0630-B2 | M 6 | 30 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 30 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0640-B2 | M 6 | 40 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 40 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0650-B2 | M 6 | 50 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 50 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0660-B2 | M 6 | 60 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 60 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0680-B2 | M 6 | 80 | 4.2 | 7.5 | 12 | 6.5 | 4.7 | TX-30 | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6 l1
±0.25 80 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 12 d4
min. 6.5 h1
max. 4.7 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0812-B2 | M 8 | 12 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 12 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0816-B2 | M 8 | 16 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 16 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0820-B2 | M 8 | 20 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 8 l1
±0.25 20 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0825-B2 | M 8 | 25 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 25 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0830-B2 | M 8 | 30 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 30 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0835-B2 | M 8 | 35 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 8 l1
±0.25 35 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0840-B2 | M 8 | 40 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 40 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0845-B2 | M 8 | 45 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 8 l1
±0.25 45 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0850-B2 | M 8 | 50 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 50 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0860-B2 | M 8 | 60 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 60 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0880-B2 | M 8 | 80 | 6.0 | 10.0 | 16 | 8.5 | 6.1 | TX-30* | ||||||||||||||||
| £ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 80 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 TX size TX-30* | ||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 14583. Often used with our captive washer (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washer should be considered when fitted in panels with unthreaded holes.
*M 8 sizes have a reduced TX size.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.