Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | TX size | |||||||||||||||
36684.W0251-TX | M 2.5 | 10 | 1.7 | 4.7 | 2.8 | 1.80 | 3.7 | TX-6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 587 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3
max. 4.7 d4
min. 2.8 h1
max. 1.80 l2
±0.25 3.7 TX size TX-6 | ||||||||||||||||||||||||
36684.W0308-TX | M 3 | 8 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | TX-8 | ||||||||||||||||
£ 3.07 per unit (click for quantity discounts) Ready to despatch 144 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 TX size TX-8 | ||||||||||||||||||||||||
36684.W0310-TX | M 3 | 10 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | TX-8 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 TX size TX-8 | ||||||||||||||||||||||||
36684.W0410-TX | M 4 | 10 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | TX-10 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 441 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 TX size TX-10 | ||||||||||||||||||||||||
36685.W0416-TX | M 4 | 16 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | TX-10 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 158 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 TX size TX-10 | ||||||||||||||||||||||||
36684.W0420-TX | M 4 | 20 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | TX-10 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 284 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 TX size TX-10 | ||||||||||||||||||||||||
36684.W0425-TX | M 4 | 25 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | TX-10 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 193 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 TX size TX-10 | ||||||||||||||||||||||||
36684.W0430-TX | M 4 | 30 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | TX-10 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 417 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 TX size TX-10 | ||||||||||||||||||||||||
36684.W0525-TX | M 5 | 25 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | TX-20 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 312 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 TX size TX-20 | ||||||||||||||||||||||||
36684.W0620-TX | M 6 | 20 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | TX-25 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 193 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 TX size TX-25 | ||||||||||||||||||||||||
36684.W0625-TX | M 6 | 25 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | TX-25 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 525 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 TX size TX-25 | ||||||||||||||||||||||||
36684.W0630-TX | M 6 | 30 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | TX-25 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 408 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 TX size TX-25 |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 10642. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
To accommodate the slight undercut at the top of the shank, the torx drive is smaller than on a similar threaded machine screw.