| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | d6 | h1 max. | l2 ±0.25 | w1 ±0.05 | A/F | |||||||||||||||
| 36693.W2505-A2 | M 2.5 | 5 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | ||||||||||||||||
£ 4.71 per unit (click for quantity discounts) Ready to despatch 865 Need more? Please call us.
d1 M 2.5 l1
±0.25 5 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 d6 5.0 h1
max. 2.5 l2
±0.25 3.0 w1
±0.05 1.0 A/F 2.0 | ||||||||||||||||||||||||||
| 36693.W2508-A2 | M 2.5 | 8 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | ||||||||||||||||
£ 4.79 per unit (click for quantity discounts) Ready to despatch 1888 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 d6 5.0 h1
max. 2.5 l2
±0.25 3.0 w1
±0.05 1.0 A/F 2.0 | ||||||||||||||||||||||||||
| 36693.W2510-A2 | M 2.5 | 10 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | ||||||||||||||||
£ 4.79 per unit (click for quantity discounts) Ready to despatch 1137 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 d6 5.0 h1
max. 2.5 l2
±0.25 3.0 w1
±0.05 1.0 A/F 2.0 | ||||||||||||||||||||||||||
| 36693.W2512-A2 | M 2.5 | 12 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | ||||||||||||||||
£ 4.88 per unit (click for quantity discounts) Ready to despatch 421 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.8 d3
max. 4.5 d4
min. 2.8 d6 5.0 h1
max. 2.5 l2
±0.25 3.0 w1
±0.05 1.0 A/F 2.0 | ||||||||||||||||||||||||||
| 36693.W3008-A2 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 4.77 per unit (click for quantity discounts) Ready to despatch 3203 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 3.0 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W3010-A2 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 307 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 3.0 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W3012-A2 | M 3 | 12 | 2.0 | 5.5 | 3.5 | 6.0 | 5.5 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 5.5 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W3016-A2 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 5.07 per unit (click for quantity discounts) Ready to despatch 498 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 3.0 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W3020-A2 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 1633 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 3.0 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W3025-A2 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 1550 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 3.0 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W3030-A2 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | ||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 1574 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 d6 6.0 h1
max. 3.0 l2
±0.25 4.5 w1
±0.05 1.0 A/F 2.5 | ||||||||||||||||||||||||||
| 36693.W4010-A2 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.44 per unit (click for quantity discounts) Ready to despatch 349 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4012-A2 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.44 per unit (click for quantity discounts) Ready to despatch 5032 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4016-A2 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 5.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 4901 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 5.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4020-A2 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 60 | 1.2 | 3.0 | ||||||||||||||||
£ 5.58 per unit (click for quantity discounts) Ready to despatch 2265 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 60 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4025-A2 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.71 per unit (click for quantity discounts) Ready to despatch 1292 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4030-A2 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.78 per unit (click for quantity discounts) Ready to despatch 982 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4035-A2 | M 4 | 35 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 1294 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4040-A2 | M 3 | 40 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 1630 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W4050-A2 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | ||||||||||||||||
£ 6.10 per unit (click for quantity discounts) Ready to despatch 755 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 d6 8.0 h1
max. 4.0 l2
±0.25 6.0 w1
±0.05 1.2 A/F 3.0 | ||||||||||||||||||||||||||
| 36693.W5012-A2 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | ||||||||||||||||
£ 5.24 per unit (click for quantity discounts) Ready to despatch 731 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 d6 10.0 h1
max. 5.0 l2
±0.25 7.5 w1
±0.05 1.5 A/F 4.0 | ||||||||||||||||||||||||||
| 36693.W5016-A2 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | ||||||||||||||||
£ 5.33 per unit (click for quantity discounts) Ready to despatch 731 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 d6 10.0 h1
max. 5.0 l2
±0.25 7.5 w1
±0.05 1.5 A/F 4.0 | ||||||||||||||||||||||||||
| 36693.W5020-A2 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | ||||||||||||||||
£ 5.44 per unit (click for quantity discounts) Ready to despatch 731 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 d6 10.0 h1
max. 5.0 l2
±0.25 7.5 w1
±0.05 1.5 A/F 4.0 | ||||||||||||||||||||||||||
| 36693.W5025-A2 | M 5 | 28 | 37 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | ||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 731 Need more? Please call us.
d1 M 5 l1
±0.25 28 d2
±0.12 37 d3
max. 8.5 d4
min. 5.5 d6 10.0 h1
max. 5.0 l2
±0.25 7.5 w1
±0.05 1.5 A/F 4.0 | ||||||||||||||||||||||||||
| 36693.W5040-A2 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | ||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 312 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 d6 10.0 h1
max. 5.0 l2
±0.25 7.5 w1
±0.05 1.5 A/F 4.0 | ||||||||||||||||||||||||||
| 36693.W5050-A2 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | ||||||||||||||||
£ 6.21 per unit (click for quantity discounts) Ready to despatch 453 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 d6 10.0 h1
max. 5.0 l2
±0.25 7.5 w1
±0.05 1.5 A/F 4.0 | ||||||||||||||||||||||||||
| 36693.W6012-A2 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 5.46 per unit (click for quantity discounts) Ready to despatch 1041 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6016-A2 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 5.54 per unit (click for quantity discounts) Ready to despatch 856 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6020-A2 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 184 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6025-A2 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 1012 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6030-A2 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 12.0 | 7.5 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 5.80 per unit (click for quantity discounts) Ready to despatch 1041 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 7.5 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6035-A2 | M 6 | 35 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 1041 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6040-A2 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 6.00 per unit (click for quantity discounts) Ready to despatch 1041 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6050-A2 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 829 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6060-A2 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 123 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W6080-A2 | M 6 | 80 | 4.2 | 10.0 | 5.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | ||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.0 d4
min. 5.5 d6 12.0 h1
max. 6.0 l2
±0.25 7.5 w1
±0.05 1.6 A/F 5.0 | ||||||||||||||||||||||||||
| 36693.W8016-A2 | M 8 | 16 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 5.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8020-A2 | M 8 | 20 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 5.80 per unit (click for quantity discounts) Ready to despatch 2192 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8025-A2 | M 8 | 25 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 1285 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8030-A2 | M 8 | 30 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 6.13 per unit (click for quantity discounts) Ready to despatch 870 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8035-A2 | M 8 | 35 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 6.27 per unit (click for quantity discounts) Ready to despatch 1292 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8040-A2 | M 8 | 40 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 359 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8045-A2 | M 8 | 45 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 1074 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8050-A2 | M 8 | 50 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 180 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8060-A2 | M 8 | 60 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 7.06 per unit (click for quantity discounts) Ready to despatch 405 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W8080-A2 | M 8 | 80 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 3442 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 d6 16.0 h1
max. 8.0 l2
±0.25 10.0 w1
±0.05 2.0 A/F 6.0 | ||||||||||||||||||||||||||
| 36693.W0020-A2 | M 10 | 20 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 7.10 per unit (click for quantity discounts) Ready to despatch 227 Need more? Please call us.
d1 M 10 l1
±0.25 20 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0025-A2 | M 10 | 25 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 7.29 per unit (click for quantity discounts) Ready to despatch 167 Need more? Please call us.
d1 M 10 l1
±0.25 25 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0030-A2 | M 10 | 30 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1 M 10 l1
±0.25 30 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0035-A2 | M 10 | 35 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 7.71 per unit (click for quantity discounts) Ready to despatch 295 Need more? Please call us.
d1 M 10 l1
±0.25 35 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0040-A2 | M 10 | 40 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
Ready to despatch 39 Need more? Please call us.
d1 M 10 l1
±0.25 40 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0045-A2 | M 10 | 45 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 8.10 per unit (click for quantity discounts) Ready to despatch 354 Need more? Please call us.
d1 M 10 l1
±0.25 45 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0050-A2 | M 10 | 50 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 8.29 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M 10 l1
±0.25 50 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0060-A2 | M 10 | 60 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 8.71 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
d1 M 10 l1
±0.25 60 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W0080-A2 | M 10 | 80 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | ||||||||||||||||
£ 9.51 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 10 l1
±0.25 80 d2
±0.12 7.5 d3
max. 16.0 d4
min. 10.6 d6 20.0 h1
max. 10.0 l2
±0.25 12.5 w1
±0.05 3.0 A/F 8.0 | ||||||||||||||||||||||||||
| 36693.W1225-A2 | M 12 | 25 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 8.57 per unit (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1 M 12 l1
±0.25 25 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1230-A2 | M 12 | 30 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 8.71 per unit (click for quantity discounts) Ready to despatch 348 Need more? Please call us.
d1 M 12 l1
±0.25 30 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1235-A2 | M 12 | 35 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 8.80 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1 M 12 l1
±0.25 35 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1240-A2 | M 12 | 40 | 8.0 | 18.0 | 18.0 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 164 Need more? Please call us.
d1 M 12 l1
±0.25 40 d2
±0.12 8.0 d3
max. 18.0 d4
min. 18.0 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1245-A2 | M 12 | 45 | 8.0 | 18.0 | 12.0 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1 M 12 l1
±0.25 45 d2
±0.12 8.0 d3
max. 18.0 d4
min. 12.0 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1250-A2 | M 12 | 50 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
d1 M 12 l1
±0.25 50 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1260-A2 | M 12 | 60 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1 M 12 l1
±0.25 60 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
| 36693.W1280-A2 | M 12 | 80 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | ||||||||||||||||
£ 9.87 per unit (click for quantity discounts) Ready to despatch 216 Need more? Please call us.
d1 M 12 l1
±0.25 80 d2
±0.12 8.0 d3
max. 18.0 d4
min. 13.2 d6 24.0 h1
max. 12.0 l2
±0.25 15.0 w1
±0.05 3.5 A/F 10.0 | ||||||||||||||||||||||||||
Screw.
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Washer.
Stainless steel (AISI 303, 1.4305 and AISI 316, 1.440), Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc steel (zinc-plated or black-oxide) and titanium (grade 2 and grade 5)
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762.
TX drive style also available.
Captive washers are primarily used to retain captive screws in panels which have unthreaded holes. The panel (onto which the screw needs to be retained) is placed onto the captive screw, the threaded washer is then threaded onto the screw, past the threaded section and the screw is therefore captive to the panel.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.