| Price & Availability | Article | Type | d1 | l1 | d2 | d3 | d4 min. | h1 | l2 | A/F | |||||||||||||||
| 36694.W0407-SA2 | Slotted | #4- 40 | 0.281 | 0.072 | 1/4 | 0.098 | 1/8 | 0.187 | - | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #4- 40 l1 0.281 d2 0.072 d3 1/4 d4
min. 0.098 h1 1/8 l2 0.187 A/F - | |||||||||||||||||||||||||
| 36694.W0408-SA2 | Slotted | #4- 40 | 0.343 | 0.072 | 1/4 | 0.098 | 1/8 | 0.187 | - | ||||||||||||||||
| £ 3.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #4- 40 l1 0.343 d2 0.072 d3 1/4 d4
min. 0.098 h1 1/8 l2 0.187 A/F - | |||||||||||||||||||||||||
| 36694.W0607-SA2 | Slotted | #6- 32 | 0.312 | 0.086 | 9/32 | 0.098 | 1/8 | 0.218 | - | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #6- 32 l1 0.312 d2 0.086 d3 9/32 d4
min. 0.098 h1 1/8 l2 0.218 A/F - | |||||||||||||||||||||||||
| 36694.W0609-SA2 | Slotted | #6- 32 | 0.375 | 0.086 | 9/32 | 0.098 | 1/8 | 0.218 | - | ||||||||||||||||
| Ready to despatch 49 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #6- 32 l1 0.375 d2 0.086 d3 9/32 d4
min. 0.098 h1 1/8 l2 0.218 A/F - | |||||||||||||||||||||||||
| 36694.W0611-SA2 | Slotted | #6- 32 | 0.437 | 0.086 | 9/32 | 0.110 | 1/8 | 0.218 | - | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #6- 32 l1 0.437 d2 0.086 d3 9/32 d4
min. 0.110 h1 1/8 l2 0.218 A/F - | |||||||||||||||||||||||||
| 36694.W0810-SA2 | Slotted | #8- 32 | 0.406 | 0.114 | 5/16 | 0.110 | 5/32 | 0.250 | - | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #8- 32 l1 0.406 d2 0.114 d3 5/16 d4
min. 0.110 h1 5/32 l2 0.250 A/F - | |||||||||||||||||||||||||
| 36694.W0812-SA2 | Slotted | #8- 32 | 0.468 | 0.114 | 5/16 | 0.110 | 5/32 | 0.250 | - | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #8- 32 l1 0.468 d2 0.114 d3 5/16 d4
min. 0.110 h1 5/32 l2 0.250 A/F - | |||||||||||||||||||||||||
| 36694.W0813-SA2 | Slotted | #8- 32 | 0.531 | 0.114 | 5/16 | 0.110 | 5/32 | 0.250 | - | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #8- 32 l1 0.531 d2 0.114 d3 5/16 d4
min. 0.110 h1 5/32 l2 0.250 A/F - | |||||||||||||||||||||||||
| 36694.W1013-SA2 | Slotted | #10-32 | 0.531 | 0.136 | 3/8 | 0.110 | 3/16 | 0.312 | - | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #10-32 l1 0.531 d2 0.136 d3 3/8 d4
min. 0.110 h1 3/16 l2 0.312 A/F - | |||||||||||||||||||||||||
| 36694.W1014-SA2 | Slotted | #10-32 | 0.593 | 0.136 | 3/8 | 0.110 | 3/16 | 0.312 | - | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Slotted d1 #10-32 l1 0.593 d2 0.136 d3 3/8 d4
min. 0.110 h1 3/16 l2 0.312 A/F - | |||||||||||||||||||||||||
| 36694.W0407-HA2 | Hex Socket | #4- 40 | 0.281 | 0.072 | 1/4 | 0.138 | 1/8 | 0.187 | 5/64 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #4- 40 l1 0.281 d2 0.072 d3 1/4 d4
min. 0.138 h1 1/8 l2 0.187 A/F 5/64 | |||||||||||||||||||||||||
| 36694.W0408-HA2 | Hex Socket | #4- 40 | 0.343 | 0.072 | 1/4 | 0.138 | 1/8 | 0.187 | 5/64 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #4- 40 l1 0.343 d2 0.072 d3 1/4 d4
min. 0.138 h1 1/8 l2 0.187 A/F 5/64 | |||||||||||||||||||||||||
| 36694.W0607-HA2 | Hex Socket | #6- 32 | 0.312 | 0.086 | 9/32 | 0.138 | 1/8 | 0.218 | 5/64 | ||||||||||||||||
| £ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #6- 32 l1 0.312 d2 0.086 d3 9/32 d4
min. 0.138 h1 1/8 l2 0.218 A/F 5/64 | |||||||||||||||||||||||||
| 36694.W0609-HA2 | Hex Socket | #6- 32 | 0.375 | 0.086 | 9/32 | 0.138 | 1/8 | 0.218 | 5/64 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #6- 32 l1 0.375 d2 0.086 d3 9/32 d4
min. 0.138 h1 1/8 l2 0.218 A/F 5/64 | |||||||||||||||||||||||||
| 36694.W0611-HA2 | Hex Socket | #6- 32 | 0.437 | 0.086 | 9/32 | 0.138 | 1/8 | 0.218 | 5/64 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #6- 32 l1 0.437 d2 0.086 d3 9/32 d4
min. 0.138 h1 1/8 l2 0.218 A/F 5/64 | |||||||||||||||||||||||||
| 36694.W0810-HA2 | Hex Socket | #8- 32 | 0.406 | 0.114 | 5/16 | 0.138 | 5/32 | 0.250 | 3/32 | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 109 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #8- 32 l1 0.406 d2 0.114 d3 5/16 d4
min. 0.138 h1 5/32 l2 0.250 A/F 3/32 | |||||||||||||||||||||||||
| 36694.W0812-HA2 | Hex Socket | #8- 32 | 0.468 | 0.114 | 5/16 | 0.138 | 5/32 | 0.250 | 3/32 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #8- 32 l1 0.468 d2 0.114 d3 5/16 d4
min. 0.138 h1 5/32 l2 0.250 A/F 3/32 | |||||||||||||||||||||||||
| 36694.W0813-HA2 | Hex Socket | #8- 32 | 0.531 | 0.114 | 5/16 | 0.138 | 5/32 | 0.250 | 3/32 | ||||||||||||||||
| £ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #8- 32 l1 0.531 d2 0.114 d3 5/16 d4
min. 0.138 h1 5/32 l2 0.250 A/F 3/32 | |||||||||||||||||||||||||
| 36694.W1013-HA2 | Hex Socket | #10-32 | 0.531 | 0.136 | 3/8 | 0.138 | 3/16 | 0.312 | 1/8 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #10-32 l1 0.531 d2 0.136 d3 3/8 d4
min. 0.138 h1 3/16 l2 0.312 A/F 1/8 | |||||||||||||||||||||||||
| 36694.W1014-HA2 | Hex Socket | #10-32 | 0.593 | 0.136 | 3/8 | 0.138 | 3/16 | 0.312 | 1/8 | ||||||||||||||||
| Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Hex Socket d1 #10-32 l1 0.593 d2 0.136 d3 3/8 d4
min. 0.138 h1 3/16 l2 0.312 A/F 1/8 | |||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
All dimensions are in inches.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.