Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
36696.W0316-A2 | M 3 | 16 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
36696.W0320-A2 | M 3 | 20 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
36696.W0325-A2 | M 3 | 25 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
36696.W0330-A2 | M 3 | 30 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
36696.W0340-A2 | M 3 | 40 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
36696.W0412-A2 | M 4 | 12 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
36696.W0416-A2 | M 4 | 16 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
36696.W0420-A2 | M 4 | 20 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 117 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
36696.W0425-A2 | M 4 | 25 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 608 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
36696.W0430-A2 | M 4 | 30 | 2.8 | 4.5 | 2.9 | 8.0 | 7 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 8.0 A/F 7 | |||||||||||||||||||||||
36696.W0440-A2 | M 4 | 40 | 2.8 | 4.5 | 2.9 | 8.0 | 7 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 8.0 A/F 7 | |||||||||||||||||||||||
36696.W0512-A2 | M 5 | 12 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 277 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
36696.W0516-A2 | M 5 | 16 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 1191 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
36696.W0520-A2 | M 5 | 20 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
36696.W0525-A2 | M 5 | 25 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 437 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
36696.W0530-A2 | M 5 | 30 | 3.7 | 5.5 | 3.6 | 10.0 | 8 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 221 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 10.0 A/F 8 | |||||||||||||||||||||||
36696.W0540-A2 | M 5 | 40 | 3.7 | 5.5 | 3.6 | 10.0 | 8 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 273 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 10.0 A/F 8 | |||||||||||||||||||||||
36696.W0612-A2 | M 6 | 12 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 287 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0616-A2 | M 6 | 16 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 133 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0620-A2 | M 6 | 20 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 733 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0625-A2 | M 6 | 25 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 252 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0630-A2 | M 6 | 30 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 3255 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0635-A2 | M 6 | 35 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 560 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0640-A2 | M 6 | 40 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 458 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0650-A2 | M 6 | 50 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 240 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0660-A2 | M 6 | 60 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0680-A2 | M 6 | 80 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 153 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
36696.W0816-A2 | M 8 | 16 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0820-A2 | M 8 | 20 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 597 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0825-A2 | M 8 | 25 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 687 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0830-A2 | M 8 | 30 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 662 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0835-A2 | M 8 | 35 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 347 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0840-A2 | M 8 | 40 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 300 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0850-A2 | M 8 | 50 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0860-A2 | M 8 | 60 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 381 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W0880-A2 | M 8 | 80 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
36696.W1020-A2 | M10 | 20 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 242 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1025-A2 | M10 | 25 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1030-A2 | M10 | 30 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1035-A2 | M10 | 35 | 7.5 | 10.6 | 6.4 | 12.0 | 17 | ||||||||||||||||
£ 8.14 per unit (click for quantity discounts) Ready to despatch 352 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.0 A/F 17 | |||||||||||||||||||||||
36696.W1040-A2 | M10 | 40 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 243 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1050-A2 | M10 | 50 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 167 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1060-A2 | M10 | 60 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 9.92 per unit (click for quantity discounts) Ready to despatch 269 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1080-A2 | M10 | 80 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 12.03 per unit (click for quantity discounts) Ready to despatch 74 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
36696.W1225-A2 | M12 | 25 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 10.03 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
d1 M12 l1
±0.25 25 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
36696.W1230-A2 | M12 | 30 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 10.43 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1 M12 l1
±0.25 30 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
36696.W1235-A2 | M12 | 35 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 135 Need more? Please call us.
d1 M12 l1
±0.25 35 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
36696.W1240-A2 | M12 | 40 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 11.23 per unit (click for quantity discounts) Ready to despatch 49 Need more? Please call us.
d1 M12 l1
±0.25 40 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
36696.W1250-A2 | M12 | 50 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 12.32 per unit (click for quantity discounts) Ready to despatch 165 Need more? Please call us.
d1 M12 l1
±0.25 50 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
36696.W1260-A2 | M12 | 60 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 13.41 per unit (click for quantity discounts) Ready to despatch 89 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.