| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | l2 ±0.25 | d3 min. | h1 max. | A/F | |||||||||||||||
| 36696.W0310-B2 | M 3 | 10 | 2.0 | 4.5 | 3.5 | 2.2 | 6 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 4.5 d3
min. 3.5 h1
max. 2.2 A/F 6  | |||||||||||||||||||||||
| 36696.W0316-B2 | M 3 | 16 | 2.0 | 4.5 | 3.5 | 2.2 | 6 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 4.5 d3
min. 3.5 h1
max. 2.2 A/F 6  | |||||||||||||||||||||||
| 36696.W0320-B2 | M 3 | 20 | 2.0 | 4.5 | 3.5 | 2.2 | 6 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 4.5 d3
min. 3.5 h1
max. 2.2 A/F 6  | |||||||||||||||||||||||
| 36696.W0325-B2 | M 3 | 25 | 2.0 | 4.5 | 3.5 | 2.2 | 6 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 25 d2
±0.12 2.0 l2
±0.25 4.5 d3
min. 3.5 h1
max. 2.2 A/F 6  | |||||||||||||||||||||||
| 36696.W0330-B2 | M 3 | 30 | 2.0 | 4.5 | 3.5 | 2.2 | 6 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 30 d2
±0.12 2.0 l2
±0.25 4.5 d3
min. 3.5 h1
max. 2.2 A/F 6  | |||||||||||||||||||||||
| 36696.W0340-B2 | M 3 | 40 | 2.0 | 4.5 | 3.5 | 2.2 | 6 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
±0.25 40 d2
±0.12 2.0 l2
±0.25 4.5 d3
min. 3.5 h1
max. 2.2 A/F 6  | |||||||||||||||||||||||
| 36696.W0412-B2 | M 4 | 12 | 2.8 | 6.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 12 d2
±0.12 2.8 l2
±0.25 6.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0416-B2 | M 4 | 16 | 2.8 | 6.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 16 d2
±0.12 2.8 l2
±0.25 6.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0420-B2 | M 4 | 20 | 2.8 | 6.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 20 d2
±0.12 2.8 l2
±0.25 6.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0425-B2 | M 4 | 25 | 2.8 | 6.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 25 d2
±0.12 2.8 l2
±0.25 6.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0430-B2 | M 4 | 30 | 2.8 | 8.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 30 d2
±0.12 2.8 l2
±0.25 8.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0435-B2 | M 4 | 35 | 2.8 | 8.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 35 d2
±0.12 2.8 l2
±0.25 8.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0440-B2 | M 4 | 40 | 2.8 | 8.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 40 d2
±0.12 2.8 l2
±0.25 8.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0450-B2 | M 4 | 50 | 2.8 | 8.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 50 d2
±0.12 2.8 l2
±0.25 8.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0460-B2 | M 4 | 60 | 2.8 | 8.0 | 4.5 | 2.9 | 7 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
±0.25 60 d2
±0.12 2.8 l2
±0.25 8.0 d3
min. 4.5 h1
max. 2.9 A/F 7  | |||||||||||||||||||||||
| 36696.W0512-B2 | M 5 | 12 | 3.7 | 7.5 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 12 d2
±0.12 3.7 l2
±0.25 7.5 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0516-B2 | M 5 | 16 | 3.7 | 7.5 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 16 d2
±0.12 3.7 l2
±0.25 7.5 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0520-B2 | M 5 | 20 | 3.7 | 7.5 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 20 d2
±0.12 3.7 l2
±0.25 7.5 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0525-B2 | M 5 | 25 | 3.7 | 7.5 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 156 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 5 l1
±0.25 25 d2
±0.12 3.7 l2
±0.25 7.5 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0530-B2 | M 5 | 30 | 3.7 | 10.0 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 30 d2
±0.12 3.7 l2
±0.25 10.0 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0535-B2 | M 5 | 35 | 3.7 | 10.0 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 35 d2
±0.12 3.7 l2
±0.25 10.0 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0540-B2 | M 5 | 40 | 3.7 | 10.0 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 40 d2
±0.12 3.7 l2
±0.25 10.0 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0550-B2 | M 5 | 50 | 3.7 | 10.0 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 50 d2
±0.12 3.7 l2
±0.25 10.0 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0560-B2 | M 5 | 60 | 3.7 | 10.0 | 5.5 | 3.6 | 8 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
±0.25 60 d2
±0.12 3.7 l2
±0.25 10.0 d3
min. 5.5 h1
max. 3.6 A/F 8  | |||||||||||||||||||||||
| 36696.W0612-B2 | M 6 | 12 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 12 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0616-B2 | M 6 | 16 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6 l1
±0.25 16 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0620-B2 | M 6 | 20 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us. 
 d1 M 6 l1
±0.25 20 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0625-B2 | M 6 | 25 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 25 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0630-B2 | M 6 | 30 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 30 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0635-B2 | M 6 | 35 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 35 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0640-B2 | M 6 | 40 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 40 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0650-B2 | M 6 | 50 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 50 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0660-B2 | M 6 | 60 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 60 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0680-B2 | M 6 | 80 | 4.2 | 7.5 | 6.5 | 4.1 | 10 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
±0.25 80 d2
±0.12 4.2 l2
±0.25 7.5 d3
min. 6.5 h1
max. 4.1 A/F 10  | |||||||||||||||||||||||
| 36696.W0816-B2 | M 8 | 16 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 16 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0820-B2 | M 8 | 20 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 20 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0825-B2 | M 8 | 25 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 25 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0830-B2 | M 8 | 30 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 30 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0835-B2 | M 8 | 35 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 35 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0840-B2 | M 8 | 40 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 40 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0850-B2 | M 8 | 50 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 50 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0860-B2 | M 8 | 60 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 60 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W0880-B2 | M 8 | 80 | 6.0 | 10.0 | 8.5 | 5.3 | 13 | ||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
±0.25 80 d2
±0.12 6.0 l2
±0.25 10.0 d3
min. 8.5 h1
max. 5.3 A/F 13  | |||||||||||||||||||||||
| 36696.W1020-B2 | M10 | 20 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 8.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M10 l1
±0.25 20 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1025-B2 | M10 | 25 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M10 l1
±0.25 25 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1030-B2 | M10 | 30 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us. 
 d1 M10 l1
±0.25 30 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1035-B2 | M10 | 35 | 7.5 | 12.0 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M10 l1
±0.25 35 d2
±0.12 7.5 l2
±0.25 12.0 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1040-B2 | M10 | 40 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 9.57 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us. 
 d1 M10 l1
±0.25 40 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1050-B2 | M10 | 50 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 9.61 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us. 
 d1 M10 l1
±0.25 50 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1060-B2 | M10 | 60 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 11.11 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us. 
 d1 M10 l1
±0.25 60 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1080-B2 | M10 | 80 | 7.5 | 12.5 | 10.6 | 6.4 | 17 | ||||||||||||||||
£ 13.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M10 l1
±0.25 80 d2
±0.12 7.5 l2
±0.25 12.5 d3
min. 10.6 h1
max. 6.4 A/F 17  | |||||||||||||||||||||||
| 36696.W1225-B2 | M12 | 25 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 11.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 25 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
| 36696.W1230-B2 | M12 | 30 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 11.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 30 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
| 36696.W1235-B2 | M12 | 35 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 12.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 35 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
| 36696.W1240-B2 | M12 | 40 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 40 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
| 36696.W1250-B2 | M12 | 50 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 13.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 50 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
| 36696.W1260-B2 | M12 | 60 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 15.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 60 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
| 36696.W1280-B2 | M12 | 80 | 8.0 | 15.0 | 13.2 | 7.5 | 19 | ||||||||||||||||
£ 17.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M12 l1
±0.25 80 d2
±0.12 8.0 l2
±0.25 15.0 d3
min. 13.2 h1
max. 7.5 A/F 19  | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.