Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 4.86 | 0% |
| 50-99 | £ 3.89 | 20% |
| 100-199 | £ 3.65 | 25% |
| 200-499 | £ 3.40 | 30% |
| 500-999 | £ 3.16 | 35% |
| 1000+ | £ 2.92 | 40% |
Stainless steel (A2, AISI 303). Tensile strength 550 N/mm².
A2 stainless steel provides good resistance to corrosion, it is soft and non-magnetic.
Special lengths and diameters produced to drawings.