Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 10.68 | 0% |
50-99 | £ 8.54 | 20% |
100-199 | £ 8.01 | 25% |
200-499 | £ 7.48 | 30% |
500-999 | £ 6.94 | 35% |
1000+ | £ 6.41 | 40% |
Stainless steel (A2, AISI 303). Tensile strength 550 N/mm².
A2 stainless steel provides good resistance to corrosion, it is soft and non-magnetic.
Special lengths and diameters produced to drawings.