Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 10.11 | 0% |
50-99 | £ 8.09 | 20% |
100-199 | £ 7.58 | 25% |
200-499 | £ 7.08 | 30% |
500-999 | £ 6.57 | 35% |
1000+ | £ 6.07 | 40% |
Stainless steel (A2, AISI 303). Tensile strength 550 N/mm².
A2 stainless steel provides good resistance to corrosion, it is soft and non-magnetic.
Special lengths and diameters produced to drawings.