Shoulder Bolts - Hex. Head
Stainless steel
Price & Availability | Article | d1 +0.0|-0.025 | l1 +0.0|-0.05 | d2 | l2 | h1 | A/F | |||||||||||||||||||||
33652.W0504 | 5 | 4 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 4 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
33652.W1008.M6 | 10 | 8 | M 6 | 11 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 7.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 8 d2 M 6 l2 11 h1 5.4 A/F 13.0 |
Stainless steel (A2, AISI 303). Tensile strength 550 N/mm².
A2 stainless steel provides good resistance to corrosion, it is soft and non-magnetic.
Special lengths and diameters produced to drawings.