| Price & Availability | Article | d1 +0.0|-0.025 | l1 +0.0|-0.05 | d2 | l2 | h1 | A/F | |||||||||||||||||||||
| 33652.W0404 | 4 | 4 | M 3 | 4 | 2.1 | 5.5 | ||||||||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.0|-0.05 4 d2 M 3 l2 4 h1 2.1 A/F 5.5 | ||||||||||||||||||||||||||||
| 33652.W0405 | 4 | 5 | M 3 | 4 | 2.1 | 5.5 | ||||||||||||||||||||||
£ 5.20 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.0|-0.05 5 d2 M 3 l2 4 h1 2.1 A/F 5.5 | ||||||||||||||||||||||||||||
| 33652.W0406 | 4 | 6 | M 3 | 4 | 2.1 | 5.5 | ||||||||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.0|-0.05 6 d2 M 3 l2 4 h1 2.1 A/F 5.5 | ||||||||||||||||||||||||||||
| 33652.W0408 | 4 | 8 | M 3 | 4 | 2.1 | 5.5 | ||||||||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.0|-0.05 8 d2 M 3 l2 4 h1 2.1 A/F 5.5 | ||||||||||||||||||||||||||||
| 33652.W0410 | 4 | 10 | M 3 | 4 | 2.1 | 5.5 | ||||||||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 154 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.0|-0.05 10 d2 M 3 l2 4 h1 2.1 A/F 5.5 | ||||||||||||||||||||||||||||
| 33652.W0504 | 5 | 4 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 4 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0505 | 5 | 5 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 512 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 5 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0506 | 5 | 6 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.81 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 6 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0508 | 5 | 8 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.08 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 8 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0510 | 5 | 10 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 690 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 10 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0512 | 5 | 12 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.53 per unit (click for quantity discounts) Ready to despatch 203 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 12 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0514 | 5 | 14 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 180 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 14 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0516 | 5 | 16 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 6.35 per unit (click for quantity discounts) Ready to despatch 550 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 16 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0520 | 5 | 20 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 6.72 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 20 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0525 | 5 | 25 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 8.24 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 25 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0530 | 5 | 30 | M 4 | 5 | 2.9 | 7.0 | ||||||||||||||||||||||
£ 9.91 per unit (click for quantity discounts) Ready to despatch 251 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.0|-0.05 30 d2 M 4 l2 5 h1 2.9 A/F 7.0 | ||||||||||||||||||||||||||||
| 33652.W0604 | 6 | 4 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 4 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0605 | 6 | 5 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 332 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 5 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0606 | 6 | 6 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 5.53 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 6 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0608 | 6 | 8 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 5.53 per unit (click for quantity discounts) Ready to despatch 138 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 8 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0610 | 6 | 10 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 254 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 10 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0612 | 6 | 12 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 12 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0614 | 6 | 14 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 7.69 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 14 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0616 | 6 | 16 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 6.39 per unit (click for quantity discounts) Ready to despatch 515 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 16 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0620 | 6 | 20 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 7.27 per unit (click for quantity discounts) Ready to despatch 526 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 20 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0625 | 6 | 25 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 8.19 per unit (click for quantity discounts) Ready to despatch 178 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 25 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0630 | 6 | 30 | M 5 | 6 | 3.6 | 8.0 | ||||||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 249 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.0|-0.05 30 d2 M 5 l2 6 h1 3.6 A/F 8.0 | ||||||||||||||||||||||||||||
| 33652.W0806 | 8 | 6 | M 6 | 11 | 4.1 | 10.0 | ||||||||||||||||||||||
£ 8.60 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.0|-0.05 6 d2 M 6 l2 11 h1 4.1 A/F 10.0 | ||||||||||||||||||||||||||||
| 33652.W0808 | 8 | 8 | M 6 | 11 | 4.1 | 10.0 | ||||||||||||||||||||||
£ 8.86 per unit (click for quantity discounts) Ready to despatch 121 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.0|-0.05 8 d2 M 6 l2 11 h1 4.1 A/F 10.0 | ||||||||||||||||||||||||||||
| 33652.W0810 | 8 | 10 | M 6 | 11 | 4.1 | 10.0 | ||||||||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 221 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.0|-0.05 10 d2 M 6 l2 11 h1 4.1 A/F 10.0 | ||||||||||||||||||||||||||||
| 33652.W0812 | 8 | 12 | M 6 | 11 | 4.1 | 10.0 | ||||||||||||||||||||||
£ 9.50 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.0|-0.05 12 d2 M 6 l2 11 h1 4.1 A/F 10.0 | ||||||||||||||||||||||||||||
| 33652.W0816 | 8 | 16 | M 6 | 11 | 4.1 | 10.0 | ||||||||||||||||||||||
£ 9.78 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.0|-0.05 16 d2 M 6 l2 11 h1 4.1 A/F 10.0 | ||||||||||||||||||||||||||||
| 33652.W0820 | 8 | 20 | M 6 | 11 | 4.1 | 10.0 | ||||||||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 203 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.0|-0.05 20 d2 M 6 l2 11 h1 4.1 A/F 10.0 | ||||||||||||||||||||||||||||
| 33652.W1008.M6 | 10 | 8 | M 6 | 11 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 7.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 8 d2 M 6 l2 11 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1010.M6 | 10 | 10 | M 6 | 11 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 7.85 per unit (click for quantity discounts) Ready to despatch 193 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 10 d2 M 6 l2 11 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1012.M6 | 10 | 12 | M 6 | 11 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 8.17 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 12 d2 M 6 l2 11 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1016.M6 | 10 | 16 | M 6 | 11 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 8.42 per unit (click for quantity discounts) Ready to despatch 77 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 16 d2 M 6 l2 11 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1008.M8 | 10 | 8 | M 8 | 12 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 9.75 per unit (click for quantity discounts) Ready to despatch 154 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 8 d2 M 8 l2 12 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1010.M8 | 10 | 10 | M 8 | 12 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 10.11 per unit (click for quantity discounts) Ready to despatch 256 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 10 d2 M 8 l2 12 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1012.M8 | 10 | 12 | M 8 | 12 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 10.53 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 12 d2 M 8 l2 12 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1016.M8 | 10 | 16 | M 8 | 12 | 5.4 | 13.0 | ||||||||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 306 Need more? Please call us.
d1
+0.0|-0.025 10 l1
+0.0|-0.05 16 d2 M 8 l2 12 h1 5.4 A/F 13.0 | ||||||||||||||||||||||||||||
| 33652.W1212 | 12 | 12 | M 10 | 16 | 6.6 | 17.0 | ||||||||||||||||||||||
£ 13.66 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1
+0.0|-0.025 12 l1
+0.0|-0.05 12 d2 M 10 l2 16 h1 6.6 A/F 17.0 | ||||||||||||||||||||||||||||
| 33652.W1216 | 12 | 16 | M 10 | 16 | 6.6 | 17.0 | ||||||||||||||||||||||
£ 14.23 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1
+0.0|-0.025 12 l1
+0.0|-0.05 16 d2 M 10 l2 16 h1 6.6 A/F 17.0 | ||||||||||||||||||||||||||||
| 33652.W1220 | 12 | 20 | M 10 | 16 | 6.6 | 17.0 | ||||||||||||||||||||||
£ 14.72 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1
+0.0|-0.025 12 l1
+0.0|-0.05 20 d2 M 10 l2 16 h1 6.6 A/F 17.0 | ||||||||||||||||||||||||||||
| 33652.W1225 | 12 | 25 | M 10 | 16 | 6.6 | 17.0 | ||||||||||||||||||||||
£ 15.96 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
+0.0|-0.025 12 l1
+0.0|-0.05 25 d2 M 10 l2 16 h1 6.6 A/F 17.0 | ||||||||||||||||||||||||||||
Stainless steel (A2, AISI 303). Tensile strength 550 N/mm².
A2 stainless steel provides good resistance to corrosion, it is soft and non-magnetic.
Special lengths and diameters produced to drawings.