Price & Availability | Article | d1 tol. f9 | l1 +0.25 | d2 | d3 | l2 | h1 | A/F | ||||||||||||||||||
33654.W0510-A2 | 5 | 10 | M 4 | 9 | 8.0 | 4.0 | 2.5 | |||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 5 l1
+0.25 10 d2 M 4 d3 9 l2 8.0 h1 4.0 A/F 2.5 | ||||||||||||||||||||||||||
33654.W0512-A2 | 5 | 12 | M 4 | 9 | 8.0 | 4.0 | 2.5 | |||||||||||||||||||
£ 2.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 5 l1
+0.25 12 d2 M 4 d3 9 l2 8.0 h1 4.0 A/F 2.5 | ||||||||||||||||||||||||||
33654.W0520-A2 | 5 | 20 | M 4 | 9 | 8.0 | 4.0 | 2.5 | |||||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 5 l1
+0.25 20 d2 M 4 d3 9 l2 8.0 h1 4.0 A/F 2.5 | ||||||||||||||||||||||||||
33654.W0530-A2 | 5 | 30 | M 4 | 9 | 8.0 | 4.0 | 2.5 | |||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 5 l1
+0.25 30 d2 M 4 d3 9 l2 8.0 h1 4.0 A/F 2.5 | ||||||||||||||||||||||||||
33654.W0655-A2 | 6 | 55 | M 5 | 10 | 9.5 | 4.5 | 3.0 | |||||||||||||||||||
£ 8.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 6 l1
+0.25 55 d2 M 5 d3 10 l2 9.5 h1 4.5 A/F 3.0 | ||||||||||||||||||||||||||
33654.W0675-A2 | 6 | 75 | M 5 | 10 | 9.5 | 4.5 | 3.0 | |||||||||||||||||||
£ 10.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 6 l1
+0.25 75 d2 M 5 d3 10 l2 9.5 h1 4.5 A/F 3.0 | ||||||||||||||||||||||||||
33654.W0600-A2 | 6 | 100 | M 5 | 10 | 9.5 | 4.5 | 3.0 | |||||||||||||||||||
£ 20.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 6 l1
+0.25 100 d2 M 5 d3 10 l2 9.5 h1 4.5 A/F 3.0 | ||||||||||||||||||||||||||
33654.W1055-A2 | 10 | 55 | M 8 | 16 | 13.0 | 7.0 | 5.0 | |||||||||||||||||||
£ 10.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 10 l1
+0.25 55 d2 M 8 d3 16 l2 13.0 h1 7.0 A/F 5.0 | ||||||||||||||||||||||||||
33654.W1065-A2 | 10 | 65 | M 8 | 16 | 13.0 | 7.0 | 5.0 | |||||||||||||||||||
£ 10.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 10 l1
+0.25 65 d2 M 8 d3 16 l2 13.0 h1 7.0 A/F 5.0 | ||||||||||||||||||||||||||
33654.W1075-A2 | 10 | 75 | M 8 | 16 | 13.0 | 7.0 | 5.0 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 10 l1
+0.25 75 d2 M 8 d3 16 l2 13.0 h1 7.0 A/F 5.0 | ||||||||||||||||||||||||||
33654.W1265-A2 | 12 | 65 | M 10 | 18 | 16.0 | 9.0 | 6.0 | |||||||||||||||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 12 l1
+0.25 65 d2 M 10 d3 18 l2 16.0 h1 9.0 A/F 6.0 | ||||||||||||||||||||||||||
33654.W1275-A2 | 12 | 75 | M 10 | 18 | 16.0 | 9.0 | 6.0 | |||||||||||||||||||
£ 11.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 12 l1
+0.25 75 d2 M 10 d3 18 l2 16.0 h1 9.0 A/F 6.0 | ||||||||||||||||||||||||||
33654.W1645-A2 | 16 | 45 | M 12 | 24 | 18.0 | 11.0 | 8.0 | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 16 l1
+0.25 45 d2 M 12 d3 24 l2 18.0 h1 11.0 A/F 8.0 | ||||||||||||||||||||||||||
33654.W1655-A2 | 16 | 55 | M 12 | 24 | 18.0 | 11.0 | 8.0 | |||||||||||||||||||
£ 18.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 16 l1
+0.25 55 d2 M 12 d3 24 l2 18.0 h1 11.0 A/F 8.0 | ||||||||||||||||||||||||||
33654.W1660-A2 | 16 | 60 | M 12 | 24 | 18.0 | 11.0 | 8.0 | |||||||||||||||||||
£ 20.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 16 l1
+0.25 60 d2 M 12 d3 24 l2 18.0 h1 11.0 A/F 8.0 | ||||||||||||||||||||||||||
33654.W1665-A2 | 16 | 65 | M 12 | 24 | 18.0 | 11.0 | 8.0 | |||||||||||||||||||
£ 21.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 16 l1
+0.25 65 d2 M 12 d3 24 l2 18.0 h1 11.0 A/F 8.0 | ||||||||||||||||||||||||||
33654.W1675-A2 | 16 | 75 | M 12 | 24 | 18.0 | 11.0 | 8.0 | |||||||||||||||||||
£ 22.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 16 l1
+0.25 75 d2 M 12 d3 24 l2 18.0 h1 11.0 A/F 8.0 | ||||||||||||||||||||||||||
33654.W2045-A2 | 20 | 45 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 38.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 45 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2055-A2 | 20 | 55 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 33.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 55 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2065-A2 | 20 | 65 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 34.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 65 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2075-A2 | 20 | 75 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 49.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 75 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2090-A2 | 20 | 90 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 43.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 90 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2000-A2 | 20 | 100 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 45.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 100 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2020-A2 | 20 | 120 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 47.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 120 d2 M 16 d3 30 l2 22 h1 14 A/F 10 | ||||||||||||||||||||||||||
33654.W2140-A2 | 20 | 140 | M 16 | 30 | 22 | 14 | 10 | |||||||||||||||||||
£ 50.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. f9 20 l1
+0.25 140 d2 M 16 d3 30 l2 22 h1 14 A/F 10 |
Stainless steel (A2, AISI 303).
Tensile strength 580 N/mm², yield strength 200 N/mm².
To ISO 7379. These are generally larger sizes than the other stainless shoulder screws (36642 and 36662). Straight knurling on screw head.
Mildly magnetic.