Shoulder Bolts - Hex. Head
Stainless steel
| Price & Availability | Article | d1 | l1 | d2 tol. h9 | d3 | l2 | h1 | w1 | |||||||||||||||
| 33656.W4016-A2 | M 4 | 16 | 5.5 | 8.5 | 6.0 | 2.4 | 1.0 | ||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 16 d2
tol. h9 5.5 d3 8.5 l2 6.0 h1 2.4 w1 1.0 | |||||||||||||||||||||||
| 33656.W5020-A2 | M 5 | 20 | 7.0 | 11.0 | 7.0 | 2.7 | 1.2 | ||||||||||||||||
£ 4.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 20 d2
tol. h9 7.0 d3 11.0 l2 7.0 h1 2.7 w1 1.2 | |||||||||||||||||||||||
| 33656.W8020-A2 | M 8 | 20 | 10.0 | 16.0 | 11.0 | 3.8 | 2.0 | ||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 20 d2
tol. h9 10.0 d3 16.0 l2 11.0 h1 3.8 w1 2.0 | |||||||||||||||||||||||
Stainless steel (A2, AISI 303).
DIN 923. Mildly magnetic, available on request in A4 stainless steel.