Price & Availability | Article | d1 | l1 | d2 tol. h9 | d3 | h1 | l2 | w1 | ||||||||||||||||||
33656.W2008-ZP | M 2 | 8 | 2.8 | 4.5 | 1.2 | 3.0 | 0.5 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2 l1 8 d2
tol. h9 2.8 d3 4.5 h1 1.2 l2 3.0 w1 0.5 | ||||||||||||||||||||||||||
33656.W2503-ZP | M 2.5 | 3 | 2.8 | 4.5 | 1.2 | 3.0 | 0.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 3 d2
tol. h9 2.8 d3 4.5 h1 1.2 l2 3.0 w1 0.5 | ||||||||||||||||||||||||||
33656.W2504-ZP | M 2.5 | 4 | 2.8 | 4.5 | 1.2 | 3.0 | 0.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 4 d2
tol. h9 2.8 d3 4.5 h1 1.2 l2 3.0 w1 0.5 | ||||||||||||||||||||||||||
33656.W2505-ZP | M 2.5 | 5 | 2.8 | 4.5 | 1.2 | 3.0 | 0.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 5 d2
tol. h9 2.8 d3 4.5 h1 1.2 l2 3.0 w1 0.5 | ||||||||||||||||||||||||||
33656.W2506-ZP | M 2.5 | 6 | 2.8 | 4.5 | 1.2 | 3.0 | 0.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 6 d2
tol. h9 2.8 d3 4.5 h1 1.2 l2 3.0 w1 0.5 | ||||||||||||||||||||||||||
33656.W2508-ZP | M 2.5 | 8 | 2.8 | 4.5 | 1.2 | 3.0 | 0.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 8 d2
tol. h9 2.8 d3 4.5 h1 1.2 l2 3.0 w1 0.5 | ||||||||||||||||||||||||||
33656.W3001-ZP | M 3 | 1 | 4.0 | 7.0 | 1.8 | 4.5 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 1 d2
tol. h9 4.0 d3 7.0 h1 1.8 l2 4.5 w1 0.8 | ||||||||||||||||||||||||||
33656.W3010-ZP | M 3 | 10 | 4.0 | 7.0 | 1.8 | 4.5 | 0.8 | |||||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 10 d2
tol. h9 4.0 d3 7.0 h1 1.8 l2 4.5 w1 0.8 | ||||||||||||||||||||||||||
33656.W3012-ZP | M 3 | 12 | 4.0 | 7.0 | 1.8 | 4.5 | 0.8 | |||||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 12 d2
tol. h9 4.0 d3 7.0 h1 1.8 l2 4.5 w1 0.8 | ||||||||||||||||||||||||||
33656.W3016-ZP | M 3 | 16 | 4.0 | 7.0 | 1.8 | 4.5 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 d2
tol. h9 4.0 d3 7.0 h1 1.8 l2 4.5 w1 0.8 | ||||||||||||||||||||||||||
33656.W3030-ZP | M 3 | 30 | 4.0 | 7.0 | 1.8 | 4.5 | 0.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 30 d2
tol. h9 4.0 d3 7.0 h1 1.8 l2 4.5 w1 0.8 | ||||||||||||||||||||||||||
33656.W4002-ZP | M 4 | 2 | 5.5 | 8.5 | 2.4 | 6.0 | 1.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 2 d2
tol. h9 5.5 d3 8.5 h1 2.4 l2 6.0 w1 1.0 | ||||||||||||||||||||||||||
33656.W4010-ZP | M 4 | 10 | 5.5 | 8.5 | 2.4 | 6.0 | 1.0 | |||||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 10 d2
tol. h9 5.5 d3 8.5 h1 2.4 l2 6.0 w1 1.0 | ||||||||||||||||||||||||||
33656.W4012-ZP | M 4 | 12 | 5.5 | 8.5 | 2.4 | 6.0 | 1.0 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 12 d2
tol. h9 5.5 d3 8.5 h1 2.4 l2 6.0 w1 1.0 | ||||||||||||||||||||||||||
33656.W4016-ZP | M 4 | 16 | 5.5 | 8.5 | 2.4 | 6.0 | 1.0 | |||||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 16 d2
tol. h9 5.5 d3 8.5 h1 2.4 l2 6.0 w1 1.0 | ||||||||||||||||||||||||||
33656.W4020-ZP | M 4 | 20 | 5.5 | 8.5 | 2.4 | 6.0 | 1.0 | |||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 20 d2
tol. h9 5.5 d3 8.5 h1 2.4 l2 6.0 w1 1.0 | ||||||||||||||||||||||||||
33656.W4030-ZP | M 4 | 30 | 5.5 | 8.5 | 2.4 | 6.0 | 1.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2
tol. h9 5.5 d3 8.5 h1 2.4 l2 6.0 w1 1.0 | ||||||||||||||||||||||||||
33656.W5002-ZP | M 5 | 2 | 7.0 | 11.0 | 2.7 | 7.0 | 1.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 2 d2
tol. h9 7.0 d3 11.0 h1 2.7 l2 7.0 w1 1.2 | ||||||||||||||||||||||||||
33656.W5005-ZP | M 5 | 5 | 7.0 | 11.0 | 2.7 | 7.0 | 1.2 | |||||||||||||||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 5 d2
tol. h9 7.0 d3 11.0 h1 2.7 l2 7.0 w1 1.2 | ||||||||||||||||||||||||||
33656.W5020-ZP | M 5 | 20 | 7.0 | 11.0 | 2.7 | 7.0 | 1.2 | |||||||||||||||||||
£ 4.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 20 d2
tol. h9 7.0 d3 11.0 h1 2.7 l2 7.0 w1 1.2 | ||||||||||||||||||||||||||
33656.W5025-ZP | M 5 | 25 | 7.0 | 11.0 | 2.7 | 7.0 | 1.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2
tol. h9 7.0 d3 11.0 h1 2.7 l2 7.0 w1 1.2 | ||||||||||||||||||||||||||
33656.W6002-ZP | M 6 | 2 | 8.0 | 13.0 | 3.1 | 9.0 | 1.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 2 d2
tol. h9 8.0 d3 13.0 h1 3.1 l2 9.0 w1 1.6 | ||||||||||||||||||||||||||
33656.W6004-ZP | M 6 | 4 | 8.0 | 13.0 | 3.1 | 9.0 | 1.6 | |||||||||||||||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 4 d2
tol. h9 8.0 d3 13.0 h1 3.1 l2 9.0 w1 1.6 | ||||||||||||||||||||||||||
33656.W6020-ZP | M 6 | 16 | 8.0 | 13.0 | 3.1 | 9.0 | 1.6 | |||||||||||||||||||
£ 5.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 16 d2
tol. h9 8.0 d3 13.0 h1 3.1 l2 9.0 w1 1.6 | ||||||||||||||||||||||||||
33656.W6025-ZP | M 6 | 25 | 8.0 | 13.0 | 3.1 | 9.0 | 1.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2
tol. h9 8.0 d3 13.0 h1 3.1 l2 9.0 w1 1.6 | ||||||||||||||||||||||||||
33656.W0025-ZP | M 10 | 25 | 13.0 | 20.0 | 4.6 | 13.5 | 2.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 d2
tol. h9 13.0 d3 20.0 h1 4.6 l2 13.5 w1 2.5 |
Steel, zinc-plated.
To DIN 923.