| Price & Availability | Article | d1 +0.0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | TX size | |||||||||||||||
| 33658.W0405-A2 | 4 | 5 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
| 33658.W0406-A2 | 4 | 6 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 865 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
| 33658.W0408-A2 | 4 | 8 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 555 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
| 33658.W0410-A2 | 4 | 10 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
| 33658.W0412-A2 | 4 | 12 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
| 33658.W0416-A2 | 4 | 16 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 2016 Need more? Please call us.
d1
+0.0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
| 33658.W0505-A2 | 5 | 5 | M 4 | 8 | 5 | 4 | TX-20 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 250 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 8 l2 5 h1 4 TX size TX-20 | |||||||||||||||||||||||
| 33658.W0506-A2 | 5 | 6 | M 4 | 8 | 5 | 4 | TX-20 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 812 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 8 l2 5 h1 4 TX size TX-20 | |||||||||||||||||||||||
| 33658.W0508-A2 | 5 | 8 | M 4 | 8 | 5 | 4 | TX-20 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 243 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 8 l2 5 h1 4 TX size TX-20 | |||||||||||||||||||||||
| 33658.W0510-A2 | 5 | 10 | M 4 | 8 | 5 | 4 | TX-20 | ||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 8 l2 5 h1 4 TX size TX-20 | |||||||||||||||||||||||
| 33658.W0512-A2 | 5 | 12 | M 4 | 8 | 5 | 4 | TX-20 | ||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 8 l2 5 h1 4 TX size TX-20 | |||||||||||||||||||||||
| 33658.W0520-A2 | 5 | 20 | M 4 | 8 | 5 | 4 | TX-20 | ||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1
+0.0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 8 l2 5 h1 4 TX size TX-20 | |||||||||||||||||||||||
| 33658.W0604-A2 | 6 | 4 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 424 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0605-A2 | 6 | 5 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 177 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0606-A2 | 6 | 6 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 504 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0607-A2 | 6 | 7 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 213 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 7 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0608-A2 | 6 | 8 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 512 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0614-A2 | 6 | 14 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 309 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 14 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0616-A2 | 6 | 16 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 1072 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0618-A2 | 6 | 18 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 356 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 18 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0635-A2 | 6 | 35 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 35 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0640-A2 | 6 | 40 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 1800 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0650-A2 | 6 | 50 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 316 Need more? Please call us.
d1
+0.0|-0.025 6 l1
+0.05|-0.0 50 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
| 33658.W0806-A2 | 8 | 6 | M 6 | 12 | 11 | 6 | TX-30 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 12 l2 11 h1 6 TX size TX-30 | |||||||||||||||||||||||
| 33658.W0808-A2 | 8 | 8 | M 6 | 12 | 11 | 6 | TX-30 | ||||||||||||||||
£ 5.25 per unit (click for quantity discounts) Ready to despatch 310 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 12 l2 11 h1 6 TX size TX-30 | |||||||||||||||||||||||
| 33658.W0812-A2 | 8 | 12 | M 6 | 12 | 11 | 6 | TX-30 | ||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 12 l2 11 h1 6 TX size TX-30 | |||||||||||||||||||||||
| 33658.W0816-A2 | 8 | 16 | M 6 | 12 | 11 | 6 | TX-30 | ||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 410 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 12 l2 11 h1 6 TX size TX-30 | |||||||||||||||||||||||
| 33658.W0820-A2 | 8 | 20 | M 6 | 12 | 11 | 6 | TX-30 | ||||||||||||||||
£ 6.01 per unit (click for quantity discounts) Ready to despatch 296 Need more? Please call us.
d1
+0.0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 12 l2 11 h1 6 TX size TX-30 | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.