Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 15.34 | 0% |
| 100-249 | £ 13.81 | 10% |
| 250-749 | £ 12.27 | 20% |
| 750+ | £ 10.74 | 30% |
Stainless steel (AISI 316, 1.440).
316 series tensile strength 480 N/mm2, proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.