Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | TX size | |||||||||||||||
33658.W0408-A4 | 4 | 8 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 443 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
33658.W0410-A4 | 4 | 10 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 402 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
33658.W0412-A4 | 4 | 12 | M 3 | 6 | 4 | 3 | TX-10 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 455 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 3 TX size TX-10 | |||||||||||||||||||||||
33658.W0606-A4 | 6 | 6 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 227 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
33658.W0608-A4 | 6 | 8 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 5.89 per unit (click for quantity discounts) Ready to despatch 387 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
33658.W0610-A4 | 6 | 10 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 275 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
33658.W0616-A4 | 6 | 16 | M 5 | 10 | 6 | 5 | TX-25 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 493 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 5 TX size TX-25 | |||||||||||||||||||||||
33658.W1008-A4 | 10 | 8 | M 8 | 14 | 12 | 7 | TX-45 | ||||||||||||||||
£ 7.19 per unit (click for quantity discounts) Ready to despatch 117 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14 l2 12 h1 7 TX size TX-45 | |||||||||||||||||||||||
33658.W1016-A4 | 10 | 16 | M 8 | 14 | 12 | 7 | TX-45 | ||||||||||||||||
£ 7.19 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14 l2 12 h1 7 TX size TX-45 | |||||||||||||||||||||||
33658.W1020-A4 | 10 | 20 | M 8 | 14 | 12 | 7 | TX-45 | ||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14 l2 12 h1 7 TX size TX-45 |
Stainless steel (AISI 316, 1.440).
316 series tensile strength 480 N/mm2, proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.