Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 13.70 | 0% |
| 100-249 | £ 12.33 | 10% |
| 250-749 | £ 10.96 | 20% |
| 750+ | £ 9.59 | 30% |
Stainless steel (AISI 303, 1.4305) black oxide coating.
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.