Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 20.06 | 0% |
100-249 | £ 18.05 | 10% |
250-749 | £ 16.05 | 20% |
750+ | £ 14.04 | 30% |
Stainless steel (AISI 316, 1.440) black oxide coating.
316 series tensile strength 480 N/mm2, proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.