Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 10.07 | 0% | 
| 100-249 | £ 9.06 | 10% | 
| 250-749 | £ 8.06 | 20% | 
| 750+ | £ 7.05 | 30% | 
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
316 stainless provides excellent corrosion resistance for use in highly caustic or marine environments and it is non-magnetic.
For more standard applications please see our A2 range which is more cost effective.